KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-46J30 | $171.38 |
N/A
|
N/A Finished | N/A 3 | N/A 46 | N/A S1K | N/A 30 mm | N/A 138 mm | N/A 144 mm | N/A 45 mm |
N/A
16692 |
171.38 |
| SS3-46J32 | $171.38 |
N/A
|
N/A Finished | N/A 3 | N/A 46 | N/A S1K | N/A 32 mm | N/A 138 mm | N/A 144 mm | N/A 45 mm |
N/A
16693 |
171.38 |
| SS3-46J35 | $171.38 |
N/A
|
N/A Finished | N/A 3 | N/A 46 | N/A S1K | N/A 35 mm | N/A 138 mm | N/A 144 mm | N/A 45 mm |
N/A
16694 |
171.38 |
| SS3-46J40 | $171.38 |
N/A
|
N/A Finished | N/A 3 | N/A 46 | N/A S1K | N/A 40 mm | N/A 138 mm | N/A 144 mm | N/A 45 mm |
N/A
16695 |
171.38 |
| SS3-46J45 | $171.38 |
N/A
|
N/A Finished | N/A 3 | N/A 46 | N/A S1K | N/A 45 mm | N/A 138 mm | N/A 144 mm | N/A 45 mm |
N/A
16696 |
171.38 |
| SS3-48J25 | $167.81 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 25 mm | N/A 144 mm | N/A 150 mm | N/A 45 mm |
N/A
16711 |
167.81 |
| SS3-48J28 | $186.78 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 28 mm | N/A 144 mm | N/A 150 mm | N/A 45 mm |
N/A
16712 |
186.78 |
| SS3-48J30 | $186.78 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 30 mm | N/A 144 mm | N/A 150 mm | N/A 45 mm |
N/A
16713 |
186.78 |
| SS3-48J32 | $186.78 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 32 mm | N/A 144 mm | N/A 150 mm | N/A 45 mm |
N/A
16714 |
186.78 |
| SS3-48J35 | $186.78 | N/A | N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 35 mm | N/A 144 mm | N/A 150 mm | N/A 45 mm |
N/A
16715 |
186.78 |
| SS3-48J40 | $180.12 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 40 mm | N/A 144 mm | N/A 150 mm | N/A 45 mm |
N/A
16716 |
180.12 |
| SS3-48J45 | $180.12 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S1K | N/A 45 mm | N/A 144 mm | N/A 150 mm | N/A 45 mm |
N/A
16717 |
180.12 |
| SS3-14HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 14 | N/A S1K | N/A 16 mm | N/A 42 mm | N/A 48 mm | N/A 45 mm |
N/A
16118 |
0 |
| SS3-14HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 14 | N/A S1K | N/A 17 mm | N/A 42 mm | N/A 48 mm | N/A 45 mm |
N/A
16119 |
0 |
| SS3-15HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 15 | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 51 mm | N/A 45 mm |
N/A
16127 |
0 |
| SS3-15HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 15 | N/A S1K | N/A 17 mm | N/A 45 mm | N/A 51 mm | N/A 45 mm |
N/A
16128 |
0 |
| SS3-15HJ18 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 15 | N/A S1K | N/A 18 mm | N/A 45 mm | N/A 51 mm | N/A 45 mm |
N/A
16129 |
0 |
| SS3-15HJ19 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 15 | N/A S1K | N/A 19 mm | N/A 45 mm | N/A 51 mm | N/A 45 mm |
N/A
16130 |
0 |
| SS3-16HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 16 | N/A S1K | N/A 16 mm | N/A 48 mm | N/A 54 mm | N/A 45 mm |
N/A
16139 |
0 |
| SS3-16HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 16 | N/A S1K | N/A 17 mm | N/A 48 mm | N/A 54 mm | N/A 45 mm |
N/A
16140 |
0 |
| SS3-16HJ18 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 16 | N/A S1K | N/A 18 mm | N/A 48 mm | N/A 54 mm | N/A 45 mm |
N/A
16141 |
0 |
| SS3-16HJ19 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 16 | N/A S1K | N/A 19 mm | N/A 48 mm | N/A 54 mm | N/A 45 mm |
N/A
16142 |
0 |
| SS3-16HJ20 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 16 | N/A S1K | N/A 20 mm | N/A 48 mm | N/A 54 mm | N/A 45 mm |
N/A
16143 |
0 |
| SS3-16HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 16 | N/A S1K | N/A 22 mm | N/A 48 mm | N/A 54 mm | N/A 45 mm |
N/A
16144 |
0 |
| SS3-17HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 17 | N/A S1K | N/A 16 mm | N/A 51 mm | N/A 57 mm | N/A 45 mm |
N/A
16154 |
0 |