The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1-24A $11.84 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 24 N/A S1T N/A 6 mm N/A 24 mm N/A 26 mm N/A 20 mm N/A
12029
11.84
SS1-24B $11.80 N/A N/A Finished N/A 1 N/A 24 N/A S1T N/A 8 mm N/A 24 mm N/A 26 mm N/A 20 mm N/A
12030
11.8
SS1-25A $12.02 N/A N/A Finished N/A 1 N/A 25 N/A S1T N/A 6 mm N/A 25 mm N/A 27 mm N/A 20 mm N/A
12034
12.02
SS1-25B $11.98 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 25 N/A S1T N/A 8 mm N/A 25 mm N/A 27 mm N/A 20 mm N/A
12035
11.98
SS1-26A $12.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A S1T N/A 8 mm N/A 26 mm N/A 28 mm N/A 20 mm N/A
12039
12.48
SS1-27A $12.68 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 27 N/A S1T N/A 8 mm N/A 27 mm N/A 29 mm N/A 20 mm N/A
12043
12.68
SS1-28A $12.71 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 28 N/A S1T N/A 8 mm N/A 28 mm N/A 30 mm N/A 20 mm N/A
12046
12.71
SS1-29A $12.79 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 29 N/A S1T N/A 8 mm N/A 29 mm N/A 31 mm N/A 20 mm N/A
12050
12.79
SS1-30A $13.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S1T N/A 6 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
12053
13.17
SS1-30B $13.13 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S1T N/A 8 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
12054
13.13
SS1-32A $13.96 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S1T N/A 8 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
12059
13.96
SS1-40A $17.44 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1T N/A 8 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
12078
17.44
SS1-45A $19.72 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S1T N/A 8 mm N/A 45 mm N/A 47 mm N/A 20 mm N/A
12089
19.72
SS1-50A $21.69 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1T N/A 8 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
12101
21.69
SS1-15 $8.51 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 15 N/A S3 N/A 8 mm N/A 15 mm N/A 17 mm N/A 30 mm N/A
11992
8.51
SS1-15H $0.00 N/A N/A Plain N/A 1 N/A 15 N/A S3 N/A 8 mm N/A 15 mm N/A 17 mm N/A 30 mm N/A
11997
0
SS1-16 $8.73 N/A N/A Plain N/A 1 N/A 16 N/A S3 N/A 8 mm N/A 16 mm N/A 18 mm N/A 30 mm N/A
11998
8.73
SS1-16H $0.00 N/A N/A Plain N/A 1 N/A 16 N/A S3 N/A 8 mm N/A 16 mm N/A 18 mm N/A 30 mm N/A
12001
0
SS1-17 $0.07 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 17 N/A S3 N/A 8 mm N/A 17 mm N/A 19 mm N/A 30 mm N/A
12002
0.07
SS1-17H $0.00 N/A N/A Plain N/A 1 N/A 17 N/A S3 N/A 8 mm N/A 17 mm N/A 19 mm N/A 30 mm N/A
12004
0
SS1-18 $9.00 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 18 N/A S3 N/A 8 mm N/A 18 mm N/A 20 mm N/A 30 mm N/A
12005
9
SS1-18H $0.00 N/A N/A Plain N/A 1 N/A 18 N/A S3 N/A 8 mm N/A 18 mm N/A 20 mm N/A 30 mm N/A
12008
0
SS1-19 $9.21 N/A N/A Plain N/A 1 N/A 19 N/A S3 N/A 8 mm N/A 19 mm N/A 21 mm N/A 30 mm N/A
12009
9.21
SS1-19H $0.00 N/A N/A Plain N/A 1 N/A 19 N/A S3 N/A 8 mm N/A 19 mm N/A 21 mm N/A 30 mm N/A
12011
0
SS1-15A $10.38 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 15 N/A S3T N/A 5 mm N/A 15 mm N/A 17 mm N/A 30 mm N/A
11995
10.38
Unit of Measure
« 11 12 13 14 15 »