KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-17HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 17 | N/A S1K | N/A 17 mm | N/A 51 mm | N/A 57 mm | N/A 45 mm |
N/A
16155 |
0 |
| SS3-17HJ18 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 17 | N/A S1K | N/A 18 mm | N/A 51 mm | N/A 57 mm | N/A 45 mm |
N/A
16156 |
0 |
| SS3-17HJ19 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 17 | N/A S1K | N/A 19 mm | N/A 51 mm | N/A 57 mm | N/A 45 mm |
N/A
16157 |
0 |
| SS3-17HJ20 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 17 | N/A S1K | N/A 20 mm | N/A 51 mm | N/A 57 mm | N/A 45 mm |
N/A
16158 |
0 |
| SS3-17HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 17 | N/A S1K | N/A 22 mm | N/A 51 mm | N/A 57 mm | N/A 45 mm |
N/A
16159 |
0 |
| SS3-18HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 18 | N/A S1K | N/A 16 mm | N/A 54 mm | N/A 60 mm | N/A 45 mm |
N/A
16169 |
0 |
| SS3-18HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 18 | N/A S1K | N/A 17 mm | N/A 54 mm | N/A 60 mm | N/A 45 mm |
N/A
16170 |
0 |
| SS3-18HJ18 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 18 | N/A S1K | N/A 18 mm | N/A 54 mm | N/A 60 mm | N/A 45 mm |
N/A
16171 |
0 |
| SS3-18HJ19 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 18 | N/A S1K | N/A 19 mm | N/A 54 mm | N/A 60 mm | N/A 45 mm |
N/A
16172 |
0 |
| SS3-18HJ20 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 18 | N/A S1K | N/A 20 mm | N/A 54 mm | N/A 60 mm | N/A 45 mm |
N/A
16173 |
0 |
| SS3-18HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 18 | N/A S1K | N/A 22 mm | N/A 54 mm | N/A 60 mm | N/A 45 mm |
N/A
16174 |
0 |
| SS3-19HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 19 | N/A S1K | N/A 16 mm | N/A 57 mm | N/A 63 mm | N/A 45 mm |
N/A
16185 |
0 |
| SS3-19HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 19 | N/A S1K | N/A 17 mm | N/A 57 mm | N/A 63 mm | N/A 45 mm |
N/A
16186 |
0 |
| SS3-19HJ18 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 19 | N/A S1K | N/A 18 mm | N/A 57 mm | N/A 63 mm | N/A 45 mm |
N/A
16187 |
0 |
| SS3-19HJ19 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 19 | N/A S1K | N/A 19 mm | N/A 57 mm | N/A 63 mm | N/A 45 mm |
N/A
16188 |
0 |
| SS3-19HJ20 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 19 | N/A S1K | N/A 20 mm | N/A 57 mm | N/A 63 mm | N/A 45 mm |
N/A
16189 |
0 |
| SS3-19HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 19 | N/A S1K | N/A 22 mm | N/A 57 mm | N/A 63 mm | N/A 45 mm |
N/A
16190 |
0 |
| SS3-19HJ25 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 19 | N/A S1K | N/A 25 mm | N/A 57 mm | N/A 63 mm | N/A 45 mm |
N/A
16191 |
0 |
| SS3-20HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16206 |
0 |
| SS3-20HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16207 |
0 |
| SS3-20HJ18 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16208 |
0 |
| SS3-20HJ19 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16209 |
0 |
| SS3-20HJ20 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16210 |
0 |
| SS3-20HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16211 |
0 |
| SS3-20HJ25 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16212 |
0 |