The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 131 132 133 134 135 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-23HJ20 $0.00 N/A N/A Finished N/A 3 N/A 23 N/A S1K N/A 20 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16290
0
SS3-23HJ22 $0.00 N/A N/A Finished N/A 3 N/A 23 N/A S1K N/A 22 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16291
0
SS3-23HJ25 $0.00 N/A N/A Finished N/A 3 N/A 23 N/A S1K N/A 25 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16292
0
SS3-23HJ28 $0.00 N/A N/A Finished N/A 3 N/A 23 N/A S1K N/A 28 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16293
0
SS3-23HJ30 $0.00 N/A N/A Finished N/A 3 N/A 23 N/A S1K N/A 30 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16294
0
SS3-23HJ32 $0.00 N/A N/A Finished N/A 3 N/A 23 N/A S1K N/A 32 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16295
0
SS3-24HJ16 $0.00 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 16 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16314
0
SS3-24HJ17 $0.00 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 17 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16315
0
SS3-24HJ18 $0.00 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 18 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16316
0
SS3-24HJ19 $0.00 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 19 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16317
0
SS3-24HJ20 $0.00 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 20 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16318
0
SS3-24HJ22 $0.00 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 22 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16319
0
SS3-24HJ25 $0.00 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 25 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16320
0
SS3-24HJ28 $0.00 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 28 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16321
0
SS3-24HJ30 $0.00 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 30 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16322
0
SS3-24HJ32 $0.00 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 32 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16323
0
SS3-25HJ22 $0.00 N/A N/A Finished N/A 3 N/A 25 N/A S1K N/A 22 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
16339
0
SS3-25HJ25 $0.00 N/A N/A Finished N/A 3 N/A 25 N/A S1K N/A 25 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
16340
0
SS3-25HJ28 $0.00 N/A N/A Finished N/A 3 N/A 25 N/A S1K N/A 28 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
16341
0
SS3-25HJ30 $0.00 N/A N/A Finished N/A 3 N/A 25 N/A S1K N/A 30 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
16342
0
SS3-25HJ32 $0.00 N/A N/A Finished N/A 3 N/A 25 N/A S1K N/A 32 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
16343
0
SS3-25HJ35 $0.00 N/A N/A Finished N/A 3 N/A 25 N/A S1K N/A 35 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
16344
0
SS3-26HJ22 $0.00 N/A N/A Finished N/A 3 N/A 26 N/A S1K N/A 22 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
16357
0
SS3-26HJ25 $0.00 N/A N/A Finished N/A 3 N/A 26 N/A S1K N/A 25 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
16358
0
SS3-26HJ28 $0.00 N/A N/A Finished N/A 3 N/A 26 N/A S1K N/A 28 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
16359
0
Unit of Measure
« 131 132 133 134 135 »