KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-26HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 26 | N/A S1K | N/A 30 mm | N/A 78 mm | N/A 84 mm | N/A 45 mm |
N/A
16360 |
0 |
| SS3-26HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 26 | N/A S1K | N/A 32 mm | N/A 78 mm | N/A 84 mm | N/A 45 mm |
N/A
16361 |
0 |
| SS3-26HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 26 | N/A S1K | N/A 35 mm | N/A 78 mm | N/A 84 mm | N/A 45 mm |
N/A
16362 |
0 |
| SS3-27HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 27 | N/A S1K | N/A 22 mm | N/A 81 mm | N/A 87 mm | N/A 45 mm |
N/A
16377 |
0 |
| SS3-27HJ25 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 27 | N/A S1K | N/A 25 mm | N/A 81 mm | N/A 87 mm | N/A 45 mm |
N/A
16378 |
0 |
| SS3-27HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 27 | N/A S1K | N/A 28 mm | N/A 81 mm | N/A 87 mm | N/A 45 mm |
N/A
16379 |
0 |
| SS3-27HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 27 | N/A S1K | N/A 30 mm | N/A 81 mm | N/A 87 mm | N/A 45 mm |
N/A
16380 |
0 |
| SS3-27HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 27 | N/A S1K | N/A 32 mm | N/A 81 mm | N/A 87 mm | N/A 45 mm |
N/A
16381 |
0 |
| SS3-27HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 27 | N/A S1K | N/A 35 mm | N/A 81 mm | N/A 87 mm | N/A 45 mm |
N/A
16382 |
0 |
| SS3-28HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 22 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
16399 |
0 |
| SS3-28HJ25 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 25 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
16400 |
0 |
| SS3-28HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 28 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
16401 |
0 |
| SS3-28HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 30 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
16402 |
0 |
| SS3-28HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 32 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
16403 |
0 |
| SS3-28HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 35 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
16404 |
0 |
| SS3-28HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 40 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
16405 |
0 |
| SS3-29HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 29 | N/A S1K | N/A 22 mm | N/A 87 mm | N/A 93 mm | N/A 45 mm |
N/A
16423 |
0 |
| SS3-29HJ25 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 29 | N/A S1K | N/A 25 mm | N/A 87 mm | N/A 93 mm | N/A 45 mm |
N/A
16424 |
0 |
| SS3-29HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 29 | N/A S1K | N/A 28 mm | N/A 87 mm | N/A 93 mm | N/A 45 mm |
N/A
16425 |
0 |
| SS3-29HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 29 | N/A S1K | N/A 30 mm | N/A 87 mm | N/A 93 mm | N/A 45 mm |
N/A
16426 |
0 |
| SS3-29HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 29 | N/A S1K | N/A 32 mm | N/A 87 mm | N/A 93 mm | N/A 45 mm |
N/A
16427 |
0 |
| SS3-29HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 29 | N/A S1K | N/A 35 mm | N/A 87 mm | N/A 93 mm | N/A 45 mm |
N/A
16428 |
0 |
| SS3-29HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 29 | N/A S1K | N/A 40 mm | N/A 87 mm | N/A 93 mm | N/A 45 mm |
N/A
16429 |
0 |
| SS3-30HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
16447 |
0 |
| SS3-30HJ25 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
16448 |
0 |