The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 131 132 133 134 135 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-30HJ28 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A S1K N/A 28 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16449
0
SS3-30HJ30 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A S1K N/A 30 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16450
0
SS3-30HJ32 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A S1K N/A 32 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16451
0
SS3-30HJ35 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A S1K N/A 35 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16452
0
SS3-30HJ40 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A S1K N/A 40 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16453
0
SS3-30HJ45 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A S1K N/A 45 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16454
0
SS3-32HJ22 $0.00 N/A N/A Finished N/A 3 N/A 32 N/A S1K N/A 22 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16473
0
SS3-32HJ25 $0.00 N/A N/A Finished N/A 3 N/A 32 N/A S1K N/A 25 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16474
0
SS3-32HJ28 $0.00 N/A N/A Finished N/A 3 N/A 32 N/A S1K N/A 28 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16475
0
SS3-32HJ30 $0.00 N/A N/A Finished N/A 3 N/A 32 N/A S1K N/A 30 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16476
0
SS3-32HJ32 $0.00 N/A N/A Finished N/A 3 N/A 32 N/A S1K N/A 32 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16477
0
SS3-32HJ35 $0.00 N/A N/A Finished N/A 3 N/A 32 N/A S1K N/A 35 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16478
0
SS3-32HJ40 $0.00 N/A N/A Finished N/A 3 N/A 32 N/A S1K N/A 40 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16479
0
SS3-32HJ45 $0.00 N/A N/A Finished N/A 3 N/A 32 N/A S1K N/A 45 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16480
0
SS3-34HJ22 $0.00 N/A N/A Finished N/A 3 N/A 34 N/A S1K N/A 22 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16500
0
SS3-34HJ25 $0.00 N/A N/A Finished N/A 3 N/A 34 N/A S1K N/A 25 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16501
0
SS3-34HJ28 $0.00 N/A N/A Finished N/A 3 N/A 34 N/A S1K N/A 28 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16502
0
SS3-34HJ30 $0.00 N/A N/A Finished N/A 3 N/A 34 N/A S1K N/A 30 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16503
0
SS3-34HJ32 $0.00 N/A N/A Finished N/A 3 N/A 34 N/A S1K N/A 32 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16504
0
SS3-34HJ35 $0.00 N/A N/A Finished N/A 3 N/A 34 N/A S1K N/A 35 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16505
0
SS3-34HJ40 $0.00 N/A N/A Finished N/A 3 N/A 34 N/A S1K N/A 40 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16506
0
SS3-34HJ45 $0.00 N/A N/A Finished N/A 3 N/A 34 N/A S1K N/A 45 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16507
0
SS3-35HJ22 $0.00 N/A N/A Finished N/A 3 N/A 35 N/A S1K N/A 22 mm N/A 105 mm N/A 111 mm N/A 45 mm N/A
16527
0
SS3-35HJ25 $0.00 N/A N/A Finished N/A 3 N/A 35 N/A S1K N/A 25 mm N/A 105 mm N/A 111 mm N/A 45 mm N/A
16528
0
SS3-35HJ28 $0.00 N/A N/A Finished N/A 3 N/A 35 N/A S1K N/A 28 mm N/A 105 mm N/A 111 mm N/A 45 mm N/A
16529
0
Unit of Measure
« 131 132 133 134 135 »