KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-35HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 30 mm | N/A 105 mm | N/A 111 mm | N/A 45 mm |
N/A
16530 |
0 |
| SS3-35HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 32 mm | N/A 105 mm | N/A 111 mm | N/A 45 mm |
N/A
16531 |
0 |
| SS3-35HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 35 mm | N/A 105 mm | N/A 111 mm | N/A 45 mm |
N/A
16532 |
0 |
| SS3-35HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 40 mm | N/A 105 mm | N/A 111 mm | N/A 45 mm |
N/A
16533 |
0 |
| SS3-35HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 45 mm | N/A 105 mm | N/A 111 mm | N/A 45 mm |
N/A
16534 |
0 |
| SS3-36HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 22 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16554 |
0 |
| SS3-36HJ25 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 25 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16555 |
0 |
| SS3-36HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 28 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16556 |
0 |
| SS3-36HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 30 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16557 |
0 |
| SS3-36HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 32 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16558 |
0 |
| SS3-36HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 35 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16559 |
0 |
| SS3-36HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 40 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16560 |
0 |
| SS3-36HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 45 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16561 |
0 |
| SS3-38HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 38 | N/A S1K | N/A 28 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16579 |
0 |
| SS3-38HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 38 | N/A S1K | N/A 30 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16580 |
0 |
| SS3-38HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 38 | N/A S1K | N/A 32 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16581 |
0 |
| SS3-38HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 38 | N/A S1K | N/A 35 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16582 |
0 |
| SS3-38HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 38 | N/A S1K | N/A 40 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16583 |
0 |
| SS3-38HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 38 | N/A S1K | N/A 45 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16584 |
0 |
| SS3-40HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 40 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16600 |
0 |
| SS3-40HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 40 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16601 |
0 |
| SS3-40HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 40 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16602 |
0 |
| SS3-40HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 40 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16603 |
0 |
| SS3-40HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 40 | N/A S1K | N/A 40 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16604 |
0 |
| SS3-40HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 40 | N/A S1K | N/A 45 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16605 |
0 |