The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 136 137 138 139 140 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-42HJ28 $0.00 N/A N/A Finished N/A 3 N/A 42 N/A S1K N/A 28 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16621
0
SS3-42HJ30 $0.00 N/A N/A Finished N/A 3 N/A 42 N/A S1K N/A 30 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16622
0
SS3-42HJ32 $0.00 N/A N/A Finished N/A 3 N/A 42 N/A S1K N/A 32 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16623
0
SS3-42HJ35 $0.00 N/A N/A Finished N/A 3 N/A 42 N/A S1K N/A 35 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16624
0
SS3-42HJ40 $0.00 N/A N/A Finished N/A 3 N/A 42 N/A S1K N/A 40 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16625
0
SS3-42HJ45 $0.00 N/A N/A Finished N/A 3 N/A 42 N/A S1K N/A 45 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16626
0
SS3-44HJ28 $0.00 N/A N/A Finished N/A 3 N/A 44 N/A S1K N/A 28 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16642
0
SS3-44HJ30 $0.00 N/A N/A Finished N/A 3 N/A 44 N/A S1K N/A 30 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16643
0
SS3-44HJ32 $0.00 N/A N/A Finished N/A 3 N/A 44 N/A S1K N/A 32 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16644
0
SS3-44HJ35 $0.00 N/A N/A Finished N/A 3 N/A 44 N/A S1K N/A 35 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16645
0
SS3-44HJ40 $0.00 N/A N/A Finished N/A 3 N/A 44 N/A S1K N/A 40 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16646
0
SS3-44HJ45 $0.00 N/A N/A Finished N/A 3 N/A 44 N/A S1K N/A 45 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16647
0
SS3-45HJ28 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1K N/A 28 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16663
0
SS3-45HJ30 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1K N/A 30 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16664
0
SS3-45HJ32 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1K N/A 32 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16665
0
SS3-45HJ35 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1K N/A 35 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16666
0
SS3-45HJ40 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1K N/A 40 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16667
0
SS3-45HJ45 $0.00 N/A N/A Finished N/A 3 N/A 45 N/A S1K N/A 45 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16668
0
SS3-46HJ28 $0.00 N/A N/A Finished N/A 3 N/A 46 N/A S1K N/A 28 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16684
0
SS3-46HJ30 $0.00 N/A N/A Finished N/A 3 N/A 46 N/A S1K N/A 30 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16685
0
SS3-46HJ32 $0.00 N/A N/A Finished N/A 3 N/A 46 N/A S1K N/A 32 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16686
0
SS3-46HJ35 $0.00 N/A N/A Finished N/A 3 N/A 46 N/A S1K N/A 35 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16687
0
SS3-46HJ40 $0.00 N/A N/A Finished N/A 3 N/A 46 N/A S1K N/A 40 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16688
0
SS3-46HJ45 $0.00 N/A N/A Finished N/A 3 N/A 46 N/A S1K N/A 45 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16689
0
SS3-48HJ28 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1K N/A 28 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16705
0
Unit of Measure
« 136 137 138 139 140 »