The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 136 137 138 139 140 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-48HJ30 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1K N/A 30 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16706
0
SS3-48HJ32 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1K N/A 32 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16707
0
SS3-48HJ35 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1K N/A 35 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16708
0
SS3-48HJ40 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1K N/A 40 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16709
0
SS3-48HJ45 $0.00 N/A N/A Finished N/A 3 N/A 48 N/A S1K N/A 45 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16710
0
SS3-12J15 $33.91 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 12 N/A S1T2 N/A 15 mm N/A 36 mm N/A 42 mm N/A 45 mm N/A
16109
33.91
SS3-13J15 $35.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 13 N/A S1T2 N/A 15 mm N/A 39 mm N/A 45 mm N/A 45 mm N/A
16113
35.43
SS3-52 $1.18 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 52 N/A S2 N/A 25 mm N/A 156 mm N/A 162 mm N/A 45 mm N/A
16739
1.18
SS3-52H $177.08 N/A N/A Plain N/A 3 N/A 52 N/A S2 N/A 25 mm N/A 156 mm N/A 162 mm N/A 45 mm N/A
16746
177.08
SS3-54 $166.83 N/A N/A Plain N/A 3 N/A 54 N/A S2 N/A 25 mm N/A 162 mm N/A 168 mm N/A 45 mm N/A
16760
166.83
SS3-54H $192.67 N/A N/A Plain N/A 3 N/A 54 N/A S2 N/A 25 mm N/A 162 mm N/A 168 mm N/A 45 mm N/A
16767
192.67
SS3-55 $169.32 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 55 N/A S2 N/A 25 mm N/A 165 mm N/A 171 mm N/A 45 mm N/A
16781
169.32
SS3-55H $195.15 N/A N/A Plain N/A 3 N/A 55 N/A S2 N/A 25 mm N/A 165 mm N/A 171 mm N/A 45 mm N/A
16788
195.15
SS3-56 $171.16 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 56 N/A S2 N/A 25 mm N/A 168 mm N/A 174 mm N/A 45 mm N/A
16802
171.16
SS3-56H $196.97 N/A N/A Plain N/A 3 N/A 56 N/A S2 N/A 25 mm N/A 168 mm N/A 174 mm N/A 45 mm N/A
16809
196.97
SS3-58 $183.12 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 58 N/A S2 N/A 25 mm N/A 174 mm N/A 180 mm N/A 45 mm N/A
16823
183.12
SS3-58H $208.69 N/A N/A Plain N/A 3 N/A 58 N/A S2 N/A 25 mm N/A 174 mm N/A 180 mm N/A 45 mm N/A
16830
208.69
SS3-62 $202.92 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 62 N/A S2 N/A 25 mm N/A 186 mm N/A 192 mm N/A 45 mm N/A
16865
202.92
SS3-62H $243.34 N/A N/A Plain N/A 3 N/A 62 N/A S2 N/A 25 mm N/A 186 mm N/A 192 mm N/A 45 mm N/A
16872
243.34
SS3-64 $224.37 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 64 N/A S2 N/A 25 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16886
224.37
SS3-64H $264.20 N/A N/A Plain N/A 3 N/A 64 N/A S2 N/A 25 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16893
264.2
SS3-65 $226.09 N/A N/A Plain N/A 3 N/A 65 N/A S2 N/A 25 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16907
226.09
SS3-65H $265.90 N/A N/A Plain N/A 3 N/A 65 N/A S2 N/A 25 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16914
265.9
SS3-66 $232.49 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 66 N/A S2 N/A 25 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16928
232.49
SS3-66H $272.25 N/A N/A Plain N/A 3 N/A 66 N/A S2 N/A 25 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16935
272.25
Unit of Measure
« 136 137 138 139 140 »