The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 136 137 138 139 140 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-68 $246.78 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 68 N/A S2 N/A 25 mm N/A 204 mm N/A 210 mm N/A 45 mm N/A
16951
246.78
SS3-68H $286.22 N/A N/A Plain N/A 3 N/A 68 N/A S2 N/A 25 mm N/A 204 mm N/A 210 mm N/A 45 mm N/A
16958
286.22
SS3-70 $250.70 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 70 N/A S2 N/A 25 mm N/A 210 mm N/A 216 mm N/A 45 mm N/A
16974
250.7
SS3-70H $290.10 N/A N/A Plain N/A 3 N/A 70 N/A S2 N/A 25 mm N/A 210 mm N/A 216 mm N/A 45 mm N/A
16981
290.1
SS3-72 $267.45 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 72 N/A S2 N/A 25 mm N/A 216 mm N/A 222 mm N/A 45 mm N/A
16997
267.45
SS3-72H $306.49 N/A N/A Plain N/A 3 N/A 72 N/A S2 N/A 25 mm N/A 216 mm N/A 222 mm N/A 45 mm N/A
17004
306.49
SS3-75 $286.75 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 75 N/A S2 N/A 25 mm N/A 225 mm N/A 231 mm N/A 45 mm N/A
17020
286.75
SS3-75H $325.44 N/A N/A Plain N/A 3 N/A 75 N/A S2 N/A 25 mm N/A 225 mm N/A 231 mm N/A 45 mm N/A
17027
325.44
SS3-76 $289.75 N/A N/A Plain N/A 3 N/A 76 N/A S2 N/A 25 mm N/A 228 mm N/A 234 mm N/A 45 mm N/A
17043
289.75
SS3-76H $328.43 N/A N/A Plain N/A 3 N/A 76 N/A S2 N/A 25 mm N/A 228 mm N/A 234 mm N/A 45 mm N/A
17050
328.43
SS3-90 $389.79 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 90 N/A S2 N/A 30 mm N/A 270 mm N/A 276 mm N/A 45 mm N/A
17083
389.79
SS3-90H $444.70 N/A N/A Plain N/A 3 N/A 90 N/A S2 N/A 30 mm N/A 270 mm N/A 276 mm N/A 45 mm N/A
17084
444.7
SS3-52J25 $177.39 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 52 N/A S2K N/A 25 mm N/A 156 mm N/A 162 mm N/A 45 mm N/A
16753
177.39
SS3-52J28 $196.52 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 52 N/A S2K N/A 28 mm N/A 156 mm N/A 162 mm N/A 45 mm N/A
16754
196.52
SS3-52J30 $196.52 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 52 N/A S2K N/A 30 mm N/A 156 mm N/A 162 mm N/A 45 mm N/A
16755
196.52
SS3-52J32 $196.52 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 52 N/A S2K N/A 32 mm N/A 156 mm N/A 162 mm N/A 45 mm N/A
16756
196.52
SS3-52J35 $196.52 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 52 N/A S2K N/A 35 mm N/A 156 mm N/A 162 mm N/A 45 mm N/A
16757
196.52
SS3-52J40 $196.52 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 52 N/A S2K N/A 40 mm N/A 156 mm N/A 162 mm N/A 45 mm N/A
16758
196.52
SS3-52J45 $189.85 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 52 N/A S2K N/A 45 mm N/A 156 mm N/A 162 mm N/A 45 mm N/A
16759
189.85
SS3-54J25 $191.76 N/A N/A Finished N/A 3 N/A 54 N/A S2K N/A 25 mm N/A 162 mm N/A 168 mm N/A 45 mm N/A
16774
191.76
SS3-54J28 $210.75 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 54 N/A S2K N/A 28 mm N/A 162 mm N/A 168 mm N/A 45 mm N/A
16775
210.75
SS3-54J30 $210.75 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 54 N/A S2K N/A 30 mm N/A 162 mm N/A 168 mm N/A 45 mm N/A
16776
210.75
SS3-54J32 $204.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 54 N/A S2K N/A 32 mm N/A 162 mm N/A 168 mm N/A 45 mm N/A
16777
204.08
SS3-54J35 $204.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 54 N/A S2K N/A 35 mm N/A 162 mm N/A 168 mm N/A 45 mm N/A
16778
204.08
SS3-54J40 $204.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 54 N/A S2K N/A 40 mm N/A 162 mm N/A 168 mm N/A 45 mm N/A
16779
204.08
Unit of Measure
« 136 137 138 139 140 »