KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-54J45 | $204.08 |
N/A
|
N/A Finished | N/A 3 | N/A 54 | N/A S2K | N/A 45 mm | N/A 162 mm | N/A 168 mm | N/A 45 mm |
N/A
16780 |
204.08 |
| SS3-55J25 | $192.92 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S2K | N/A 25 mm | N/A 165 mm | N/A 171 mm | N/A 45 mm |
N/A
16795 |
192.92 |
| SS3-55J28 | $211.89 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S2K | N/A 28 mm | N/A 165 mm | N/A 171 mm | N/A 45 mm |
N/A
16796 |
211.89 |
| SS3-55J30 | $211.89 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S2K | N/A 30 mm | N/A 165 mm | N/A 171 mm | N/A 45 mm |
N/A
16797 |
211.89 |
| SS3-55J32 | $211.89 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S2K | N/A 32 mm | N/A 165 mm | N/A 171 mm | N/A 45 mm |
N/A
16798 |
211.89 |
| SS3-55J35 | $211.89 | N/A | N/A Finished | N/A 3 | N/A 55 | N/A S2K | N/A 35 mm | N/A 165 mm | N/A 171 mm | N/A 45 mm |
N/A
16799 |
211.89 |
| SS3-55J40 | $211.89 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S2K | N/A 40 mm | N/A 165 mm | N/A 171 mm | N/A 45 mm |
N/A
16800 |
211.89 |
| SS3-55J45 | $205.23 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S2K | N/A 45 mm | N/A 165 mm | N/A 171 mm | N/A 45 mm |
N/A
16801 |
205.23 |
| SS3-56J25 | $193.25 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S2K | N/A 25 mm | N/A 168 mm | N/A 174 mm | N/A 45 mm |
N/A
16816 |
193.25 |
| SS3-56J28 | $212.11 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S2K | N/A 28 mm | N/A 168 mm | N/A 174 mm | N/A 45 mm |
N/A
16817 |
212.11 |
| SS3-56J30 | $212.11 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S2K | N/A 30 mm | N/A 168 mm | N/A 174 mm | N/A 45 mm |
N/A
16818 |
212.11 |
| SS3-56J32 | $212.11 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S2K | N/A 32 mm | N/A 168 mm | N/A 174 mm | N/A 45 mm |
N/A
16819 |
212.11 |
| SS3-56J35 | $212.11 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S2K | N/A 35 mm | N/A 168 mm | N/A 174 mm | N/A 45 mm |
N/A
16820 |
212.11 |
| SS3-56J40 | $212.11 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S2K | N/A 40 mm | N/A 168 mm | N/A 174 mm | N/A 45 mm |
N/A
16821 |
212.11 |
| SS3-56J45 | $212.11 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S2K | N/A 45 mm | N/A 168 mm | N/A 174 mm | N/A 45 mm |
N/A
16822 |
212.11 |
| SS3-58J25 | $210.38 |
N/A
|
N/A Finished | N/A 3 | N/A 58 | N/A S2K | N/A 25 mm | N/A 174 mm | N/A 180 mm | N/A 45 mm |
N/A
16837 |
210.38 |
| SS3-58J28 | $228.15 |
N/A
|
N/A Finished | N/A 3 | N/A 58 | N/A S2K | N/A 28 mm | N/A 174 mm | N/A 180 mm | N/A 45 mm |
N/A
16838 |
228.15 |
| SS3-58J30 | $228.15 |
N/A
|
N/A Finished | N/A 3 | N/A 58 | N/A S2K | N/A 30 mm | N/A 174 mm | N/A 180 mm | N/A 45 mm |
N/A
16839 |
228.15 |
| SS3-58J32 | $221.48 |
N/A
|
N/A Finished | N/A 3 | N/A 58 | N/A S2K | N/A 32 mm | N/A 174 mm | N/A 180 mm | N/A 45 mm |
N/A
16840 |
221.48 |
| SS3-58J35 | $221.48 |
N/A
|
N/A Finished | N/A 3 | N/A 58 | N/A S2K | N/A 35 mm | N/A 174 mm | N/A 180 mm | N/A 45 mm |
N/A
16841 |
221.48 |
| SS3-58J40 | $221.48 |
N/A
|
N/A Finished | N/A 3 | N/A 58 | N/A S2K | N/A 40 mm | N/A 174 mm | N/A 180 mm | N/A 45 mm |
N/A
16842 |
221.48 |
| SS3-58J45 | $221.48 |
N/A
|
N/A Finished | N/A 3 | N/A 58 | N/A S2K | N/A 45 mm | N/A 174 mm | N/A 180 mm | N/A 45 mm |
N/A
16843 |
221.48 |
| SS3-62J25 | $232.22 |
N/A
|
N/A Finished | N/A 3 | N/A 62 | N/A S2K | N/A 25 mm | N/A 186 mm | N/A 192 mm | N/A 45 mm |
N/A
16879 |
232.22 |
| SS3-62J28 | $250.29 |
N/A
|
N/A Finished | N/A 3 | N/A 62 | N/A S2K | N/A 28 mm | N/A 186 mm | N/A 192 mm | N/A 45 mm |
N/A
16880 |
250.29 |
| SS3-62J30 | $250.29 |
N/A
|
N/A Finished | N/A 3 | N/A 62 | N/A S2K | N/A 30 mm | N/A 186 mm | N/A 192 mm | N/A 45 mm |
N/A
16881 |
250.29 |