The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1-15B $10.36 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 15 N/A S3T N/A 6 mm N/A 15 mm N/A 17 mm N/A 30 mm N/A
11996
10.36
SS1-16A $10.58 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 16 N/A S3T N/A 5 mm N/A 16 mm N/A 18 mm N/A 30 mm N/A
11999
10.58
SS1-16B $10.57 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 16 N/A S3T N/A 6 mm N/A 16 mm N/A 18 mm N/A 30 mm N/A
12000
10.57
SS1-17A $10.75 N/A N/A Finished N/A 1 N/A 17 N/A S3T N/A 8 mm N/A 17 mm N/A 19 mm N/A 30 mm N/A
12003
10.75
SS1-18A $11.00 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 18 N/A S3T N/A 6 mm N/A 18 mm N/A 20 mm N/A 30 mm N/A
12006
11
SS1-18B $10.96 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 18 N/A S3T N/A 8 mm N/A 18 mm N/A 20 mm N/A 30 mm N/A
12007
10.96
SS1-19A $11.18 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 19 N/A S3T N/A 8 mm N/A 19 mm N/A 21 mm N/A 30 mm N/A
12010
11.18
SS1.5-42HJ14 $0.00 N/A N/A Finished N/A 1.5 N/A 42 N/A N/A 14 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12415
0
SS1.5-42HJ15 $0.00 N/A N/A Finished N/A 1.5 N/A 42 N/A N/A 15 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12416
0
SS1.5-42HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 42 N/A N/A 16 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12417
0
SS1.5-42HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 42 N/A N/A 17 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12418
0
SS1.5-42HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 42 N/A N/A 18 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12419
0
SS1.5-42HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 42 N/A N/A 19 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12420
0
SS1.5-42HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 42 N/A N/A 20 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12421
0
SS1.5-42HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 42 N/A N/A 22 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12422
0
SS1.5-42HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 42 N/A N/A 25 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12423
0
SS1.5-14 $9.52 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 14 N/A S1 N/A 8 mm N/A 21 mm N/A 24 mm N/A 25 mm N/A
12259
9.52
SS1.5-14H $0.00 N/A N/A Plain N/A 1.5 N/A 14 N/A S1 N/A 8 mm N/A 21 mm N/A 24 mm N/A 25 mm N/A
12262
0
SS1.5-15 $9.90 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 15 N/A S1 N/A 8 mm N/A 22.5 mm N/A 25.5 mm N/A 25 mm N/A
12263
9.9
SS1.5-150 $197.37 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 150 N/A S1 N/A 20 mm N/A 225 mm N/A 228 mm N/A 25 mm N/A
12264
197.37
SS1.5-150H $233.87 N/A N/A Plain N/A 1.5 N/A 150 N/A S1 N/A 20 mm N/A 225 mm N/A 228 mm N/A 25 mm N/A
12272
233.87
SS1.5-15H $0.00 N/A N/A Plain N/A 1.5 N/A 15 N/A S1 N/A 8 mm N/A 22.5 mm N/A 25.5 mm N/A 25 mm N/A
12275
0
SS1.5-16 $10.17 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 16 N/A S1 N/A 8 mm N/A 24 mm N/A 27 mm N/A 25 mm N/A
12276
10.17
SS1.5-16H $0.00 N/A N/A Plain N/A 1.5 N/A 16 N/A S1 N/A 8 mm N/A 24 mm N/A 27 mm N/A 25 mm N/A
12279
0
SS1.5-17 $10.39 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 17 N/A S1 N/A 8 mm N/A 25.5 mm N/A 28.5 mm N/A 25 mm N/A
12280
10.39
Unit of Measure
« 11 12 13 14 15 »