The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 136 137 138 139 140 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-62J32 $250.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 62 N/A S2K N/A 32 mm N/A 186 mm N/A 192 mm N/A 45 mm N/A
16882
250.29
SS3-62J35 $250.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 62 N/A S2K N/A 35 mm N/A 186 mm N/A 192 mm N/A 45 mm N/A
16883
250.29
SS3-62J40 $243.63 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 62 N/A S2K N/A 40 mm N/A 186 mm N/A 192 mm N/A 45 mm N/A
16884
243.63
SS3-62J45 $243.63 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 62 N/A S2K N/A 45 mm N/A 186 mm N/A 192 mm N/A 45 mm N/A
16885
243.63
SS3-64J25 $246.09 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 64 N/A S2K N/A 25 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16900
246.09
SS3-64J28 $264.49 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 64 N/A S2K N/A 28 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16901
264.49
SS3-64J30 $264.49 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 64 N/A S2K N/A 30 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16902
264.49
SS3-64J32 $264.49 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 64 N/A S2K N/A 32 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16903
264.49
SS3-64J35 $264.49 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 64 N/A S2K N/A 35 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16904
264.49
SS3-64J40 $264.49 N/A N/A Finished N/A 3 N/A 64 N/A S2K N/A 40 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16905
264.49
SS3-64J45 $264.49 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 64 N/A S2K N/A 45 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16906
264.49
SS3-65J25 $253.78 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 65 N/A S2K N/A 25 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16921
253.78
SS3-65J28 $272.18 N/A N/A Finished N/A 3 N/A 65 N/A S2K N/A 28 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16922
272.18
SS3-65J30 $272.18 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 65 N/A S2K N/A 30 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16923
272.18
SS3-65J32 $265.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 65 N/A S2K N/A 32 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16924
265.51
SS3-65J35 $265.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 65 N/A S2K N/A 35 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16925
265.51
SS3-65J40 $265.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 65 N/A S2K N/A 40 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16926
265.51
SS3-65J45 $265.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 65 N/A S2K N/A 45 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16927
265.51
SS3-66J25 $256.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 66 N/A S2K N/A 25 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16943
256.96
SS3-66J28 $276.33 N/A N/A Finished N/A 3 N/A 66 N/A S2K N/A 28 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16944
276.33
SS3-66J30 $276.33 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 66 N/A S2K N/A 30 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16945
276.33
SS3-66J32 $276.33 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 66 N/A S2K N/A 32 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16946
276.33
SS3-66J35 $276.33 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 66 N/A S2K N/A 35 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16947
276.33
SS3-66J40 $276.33 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 66 N/A S2K N/A 40 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16948
276.33
SS3-66J45 $276.33 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 66 N/A S2K N/A 45 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16949
276.33
Unit of Measure
« 136 137 138 139 140 »