The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 141 142 143 144 145 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-66J50 $276.33 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 66 N/A S2K N/A 50 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16950
276.33
SS3-68J25 $263.31 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 68 N/A S2K N/A 25 mm N/A 204 mm N/A 210 mm N/A 45 mm N/A
16966
263.31
SS3-68J28 $282.60 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 68 N/A S2K N/A 28 mm N/A 204 mm N/A 210 mm N/A 45 mm N/A
16967
282.6
SS3-68J30 $282.60 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 68 N/A S2K N/A 30 mm N/A 204 mm N/A 210 mm N/A 45 mm N/A
16968
282.6
SS3-68J32 $282.60 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 68 N/A S2K N/A 32 mm N/A 204 mm N/A 210 mm N/A 45 mm N/A
16969
282.6
SS3-68J35 $282.60 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 68 N/A S2K N/A 35 mm N/A 204 mm N/A 210 mm N/A 45 mm N/A
16970
282.6
SS3-68J40 $282.60 N/A N/A Finished N/A 3 N/A 68 N/A S2K N/A 40 mm N/A 204 mm N/A 210 mm N/A 45 mm N/A
16971
282.6
SS3-68J45 $282.60 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 68 N/A S2K N/A 45 mm N/A 204 mm N/A 210 mm N/A 45 mm N/A
16972
282.6
SS3-68J50 $282.60 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 68 N/A S2K N/A 50 mm N/A 204 mm N/A 210 mm N/A 45 mm N/A
16973
282.6
SS3-70J25 $274.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S2K N/A 25 mm N/A 210 mm N/A 216 mm N/A 45 mm N/A
16989
274.81
SS3-70J28 $294.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S2K N/A 28 mm N/A 210 mm N/A 216 mm N/A 45 mm N/A
16990
294.08
SS3-70J30 $294.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S2K N/A 30 mm N/A 210 mm N/A 216 mm N/A 45 mm N/A
16991
294.08
SS3-70J32 $294.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S2K N/A 32 mm N/A 210 mm N/A 216 mm N/A 45 mm N/A
16992
294.08
SS3-70J35 $283.61 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S2K N/A 35 mm N/A 210 mm N/A 216 mm N/A 45 mm N/A
16993
283.61
SS3-70J40 $283.61 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S2K N/A 40 mm N/A 210 mm N/A 216 mm N/A 45 mm N/A
16994
283.61
SS3-70J45 $283.61 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S2K N/A 45 mm N/A 210 mm N/A 216 mm N/A 45 mm N/A
16995
283.61
SS3-70J50 $283.61 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 70 N/A S2K N/A 50 mm N/A 210 mm N/A 216 mm N/A 45 mm N/A
16996
283.61
SS3-72J25 $286.30 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 72 N/A S2K N/A 25 mm N/A 216 mm N/A 222 mm N/A 45 mm N/A
17012
286.3
SS3-72J28 $306.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 72 N/A S2K N/A 28 mm N/A 216 mm N/A 222 mm N/A 45 mm N/A
17013
306.43
SS3-72J30 $306.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 72 N/A S2K N/A 30 mm N/A 216 mm N/A 222 mm N/A 45 mm N/A
17014
306.43
SS3-72J32 $306.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 72 N/A S2K N/A 32 mm N/A 216 mm N/A 222 mm N/A 45 mm N/A
17015
306.43
SS3-72J35 $306.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 72 N/A S2K N/A 35 mm N/A 216 mm N/A 222 mm N/A 45 mm N/A
17016
306.43
SS3-72J40 $306.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 72 N/A S2K N/A 40 mm N/A 216 mm N/A 222 mm N/A 45 mm N/A
17017
306.43
SS3-72J45 $306.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 72 N/A S2K N/A 45 mm N/A 216 mm N/A 222 mm N/A 45 mm N/A
17018
306.43
SS3-72J50 $295.96 N/A N/A Finished N/A 3 N/A 72 N/A S2K N/A 50 mm N/A 216 mm N/A 222 mm N/A 45 mm N/A
17019
295.96
Unit of Measure
« 141 142 143 144 145 »