KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-52HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 52 | N/A S2K | N/A 35 mm | N/A 156 mm | N/A 162 mm | N/A 45 mm |
N/A
16750 |
0 |
| SS3-52HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 52 | N/A S2K | N/A 40 mm | N/A 156 mm | N/A 162 mm | N/A 45 mm |
N/A
16751 |
0 |
| SS3-52HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 52 | N/A S2K | N/A 45 mm | N/A 156 mm | N/A 162 mm | N/A 45 mm |
N/A
16752 |
0 |
| SS3-54HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 54 | N/A S2K | N/A 28 mm | N/A 162 mm | N/A 168 mm | N/A 45 mm |
N/A
16768 |
0 |
| SS3-54HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 54 | N/A S2K | N/A 30 mm | N/A 162 mm | N/A 168 mm | N/A 45 mm |
N/A
16769 |
0 |
| SS3-54HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 54 | N/A S2K | N/A 32 mm | N/A 162 mm | N/A 168 mm | N/A 45 mm |
N/A
16770 |
0 |
| SS3-54HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 54 | N/A S2K | N/A 35 mm | N/A 162 mm | N/A 168 mm | N/A 45 mm |
N/A
16771 |
0 |
| SS3-54HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 54 | N/A S2K | N/A 40 mm | N/A 162 mm | N/A 168 mm | N/A 45 mm |
N/A
16772 |
0 |
| SS3-54HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 54 | N/A S2K | N/A 45 mm | N/A 162 mm | N/A 168 mm | N/A 45 mm |
N/A
16773 |
0 |
| SS3-55HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 55 | N/A S2K | N/A 28 mm | N/A 165 mm | N/A 171 mm | N/A 45 mm |
N/A
16789 |
0 |
| SS3-55HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 55 | N/A S2K | N/A 30 mm | N/A 165 mm | N/A 171 mm | N/A 45 mm |
N/A
16790 |
0 |
| SS3-55HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 55 | N/A S2K | N/A 32 mm | N/A 165 mm | N/A 171 mm | N/A 45 mm |
N/A
16791 |
0 |
| SS3-55HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 55 | N/A S2K | N/A 35 mm | N/A 165 mm | N/A 171 mm | N/A 45 mm |
N/A
16792 |
0 |
| SS3-55HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 55 | N/A S2K | N/A 40 mm | N/A 165 mm | N/A 171 mm | N/A 45 mm |
N/A
16793 |
0 |
| SS3-55HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 55 | N/A S2K | N/A 45 mm | N/A 165 mm | N/A 171 mm | N/A 45 mm |
N/A
16794 |
0 |
| SS3-56HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 56 | N/A S2K | N/A 28 mm | N/A 168 mm | N/A 174 mm | N/A 45 mm |
N/A
16810 |
0 |
| SS3-56HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 56 | N/A S2K | N/A 30 mm | N/A 168 mm | N/A 174 mm | N/A 45 mm |
N/A
16811 |
0 |
| SS3-56HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 56 | N/A S2K | N/A 32 mm | N/A 168 mm | N/A 174 mm | N/A 45 mm |
N/A
16812 |
0 |
| SS3-56HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 56 | N/A S2K | N/A 35 mm | N/A 168 mm | N/A 174 mm | N/A 45 mm |
N/A
16813 |
0 |
| SS3-56HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 56 | N/A S2K | N/A 40 mm | N/A 168 mm | N/A 174 mm | N/A 45 mm |
N/A
16814 |
0 |
| SS3-56HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 56 | N/A S2K | N/A 45 mm | N/A 168 mm | N/A 174 mm | N/A 45 mm |
N/A
16815 |
0 |
| SS3-58HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 58 | N/A S2K | N/A 28 mm | N/A 174 mm | N/A 180 mm | N/A 45 mm |
N/A
16831 |
0 |
| SS3-58HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 58 | N/A S2K | N/A 30 mm | N/A 174 mm | N/A 180 mm | N/A 45 mm |
N/A
16832 |
0 |
| SS3-58HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 58 | N/A S2K | N/A 32 mm | N/A 174 mm | N/A 180 mm | N/A 45 mm |
N/A
16833 |
0 |
| SS3-58HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 58 | N/A S2K | N/A 35 mm | N/A 174 mm | N/A 180 mm | N/A 45 mm |
N/A
16834 |
0 |