The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 141 142 143 144 145 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-58HJ40 $0.00 N/A N/A Finished N/A 3 N/A 58 N/A S2K N/A 40 mm N/A 174 mm N/A 180 mm N/A 45 mm N/A
16835
0
SS3-58HJ45 $0.00 N/A N/A Finished N/A 3 N/A 58 N/A S2K N/A 45 mm N/A 174 mm N/A 180 mm N/A 45 mm N/A
16836
0
SS3-62HJ28 $0.00 N/A N/A Finished N/A 3 N/A 62 N/A S2K N/A 28 mm N/A 186 mm N/A 192 mm N/A 45 mm N/A
16873
0
SS3-62HJ30 $0.00 N/A N/A Finished N/A 3 N/A 62 N/A S2K N/A 30 mm N/A 186 mm N/A 192 mm N/A 45 mm N/A
16874
0
SS3-62HJ32 $0.00 N/A N/A Finished N/A 3 N/A 62 N/A S2K N/A 32 mm N/A 186 mm N/A 192 mm N/A 45 mm N/A
16875
0
SS3-62HJ35 $0.00 N/A N/A Finished N/A 3 N/A 62 N/A S2K N/A 35 mm N/A 186 mm N/A 192 mm N/A 45 mm N/A
16876
0
SS3-62HJ40 $0.00 N/A N/A Finished N/A 3 N/A 62 N/A S2K N/A 40 mm N/A 186 mm N/A 192 mm N/A 45 mm N/A
16877
0
SS3-62HJ45 $0.00 N/A N/A Finished N/A 3 N/A 62 N/A S2K N/A 45 mm N/A 186 mm N/A 192 mm N/A 45 mm N/A
16878
0
SS3-64HJ28 $0.00 N/A N/A Finished N/A 3 N/A 64 N/A S2K N/A 28 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16894
0
SS3-64HJ30 $0.00 N/A N/A Finished N/A 3 N/A 64 N/A S2K N/A 30 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16895
0
SS3-64HJ32 $0.00 N/A N/A Finished N/A 3 N/A 64 N/A S2K N/A 32 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16896
0
SS3-64HJ35 $0.00 N/A N/A Finished N/A 3 N/A 64 N/A S2K N/A 35 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16897
0
SS3-64HJ40 $0.00 N/A N/A Finished N/A 3 N/A 64 N/A S2K N/A 40 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16898
0
SS3-64HJ45 $0.00 N/A N/A Finished N/A 3 N/A 64 N/A S2K N/A 45 mm N/A 192 mm N/A 198 mm N/A 45 mm N/A
16899
0
SS3-65HJ28 $0.00 N/A N/A Finished N/A 3 N/A 65 N/A S2K N/A 28 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16915
0
SS3-65HJ30 $0.00 N/A N/A Finished N/A 3 N/A 65 N/A S2K N/A 30 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16916
0
SS3-65HJ32 $0.00 N/A N/A Finished N/A 3 N/A 65 N/A S2K N/A 32 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16917
0
SS3-65HJ35 $0.00 N/A N/A Finished N/A 3 N/A 65 N/A S2K N/A 35 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16918
0
SS3-65HJ40 $0.00 N/A N/A Finished N/A 3 N/A 65 N/A S2K N/A 40 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16919
0
SS3-65HJ45 $0.00 N/A N/A Finished N/A 3 N/A 65 N/A S2K N/A 45 mm N/A 195 mm N/A 201 mm N/A 45 mm N/A
16920
0
SS3-66HJ28 $0.00 N/A N/A Finished N/A 3 N/A 66 N/A S2K N/A 28 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16936
0
SS3-66HJ30 $0.00 N/A N/A Finished N/A 3 N/A 66 N/A S2K N/A 30 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16937
0
SS3-66HJ32 $0.00 N/A N/A Finished N/A 3 N/A 66 N/A S2K N/A 32 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16938
0
SS3-66HJ35 $0.00 N/A N/A Finished N/A 3 N/A 66 N/A S2K N/A 35 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16939
0
SS3-66HJ40 $0.00 N/A N/A Finished N/A 3 N/A 66 N/A S2K N/A 40 mm N/A 198 mm N/A 204 mm N/A 45 mm N/A
16940
0
Unit of Measure
« 141 142 143 144 145 »