KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-75HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 32 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17030 |
0 |
| SS3-75HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 35 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17031 |
0 |
| SS3-75HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 40 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17032 |
0 |
| SS3-75HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 45 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17033 |
0 |
| SS3-75HJ50 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 75 | N/A S2K | N/A 50 mm | N/A 225 mm | N/A 231 mm | N/A 45 mm |
N/A
17034 |
0 |
| SS3-76HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 28 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17051 |
0 |
| SS3-76HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 30 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17052 |
0 |
| SS3-76HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 32 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17053 |
0 |
| SS3-76HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 35 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17054 |
0 |
| SS3-76HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 40 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17055 |
0 |
| SS3-76HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 45 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17056 |
0 |
| SS3-76HJ50 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 76 | N/A S2K | N/A 50 mm | N/A 228 mm | N/A 234 mm | N/A 45 mm |
N/A
17057 |
0 |
| SS3-90HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 90 | N/A S2K | N/A 32 mm | N/A 270 mm | N/A 276 mm | N/A 45 mm |
N/A
17085 |
0 |
| SS3-90HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 90 | N/A S2K | N/A 35 mm | N/A 270 mm | N/A 276 mm | N/A 45 mm |
N/A
17086 |
0 |
| SS3-90HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 90 | N/A S2K | N/A 40 mm | N/A 270 mm | N/A 276 mm | N/A 45 mm |
N/A
17087 |
0 |
| SS3-90HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 90 | N/A S2K | N/A 45 mm | N/A 270 mm | N/A 276 mm | N/A 45 mm |
N/A
17088 |
0 |
| SS3-90HJ50 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 90 | N/A S2K | N/A 50 mm | N/A 270 mm | N/A 276 mm | N/A 45 mm |
N/A
17089 |
0 |
| SS3-100 | $414.02 |
N/A
|
N/A Plain | N/A 3 | N/A 100 | N/A S4 | N/A 30 mm | N/A 300 mm | N/A 306 mm | N/A 45 mm |
N/A
16081 |
414.02 |
| SS3-100H | $468.10 | N/A | N/A Plain | N/A 3 | N/A 100 | N/A S4 | N/A 30 mm | N/A 300 mm | N/A 306 mm | N/A 45 mm |
N/A
16082 |
468.1 |
| SS3-120 | $606.77 |
N/A
|
N/A Plain | N/A 3 | N/A 120 | N/A S4 | N/A 30 mm | N/A 360 mm | N/A 366 mm | N/A 45 mm |
N/A
16095 |
606.77 |
| SS3-120H | $668.39 | N/A | N/A Plain | N/A 3 | N/A 120 | N/A S4 | N/A 30 mm | N/A 360 mm | N/A 366 mm | N/A 45 mm |
N/A
16096 |
668.39 |
| SS3-50 | $150.03 |
N/A
|
N/A Plain | N/A 3 | N/A 50 | N/A S4 | N/A 25 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16718 |
150.03 |
| SS3-50H | $172.72 | N/A | N/A Plain | N/A 3 | N/A 50 | N/A S4 | N/A 25 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16725 |
172.72 |
| SS3-60 | $187.58 |
N/A
|
N/A Plain | N/A 3 | N/A 60 | N/A S4 | N/A 25 mm | N/A 180 mm | N/A 186 mm | N/A 45 mm |
N/A
16844 |
187.58 |
| SS3-60H | $212.95 | N/A | N/A Plain | N/A 3 | N/A 60 | N/A S4 | N/A 25 mm | N/A 180 mm | N/A 186 mm | N/A 45 mm |
N/A
16851 |
212.95 |