KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-80 | $278.09 |
N/A
|
N/A Plain | N/A 3 | N/A 80 | N/A S4 | N/A 30 mm | N/A 240 mm | N/A 246 mm | N/A 45 mm |
N/A
17066 |
278.09 |
| SS3-80H | $316.77 | N/A | N/A Plain | N/A 3 | N/A 80 | N/A S4 | N/A 30 mm | N/A 240 mm | N/A 246 mm | N/A 45 mm |
N/A
17071 |
316.77 |
| SS3-100J30 | $431.98 |
N/A
|
N/A Finished | N/A 3 | N/A 100 | N/A S4K | N/A 30 mm | N/A 300 mm | N/A 306 mm | N/A 45 mm |
N/A
16088 |
431.98 |
| SS3-100J32 | $451.01 |
N/A
|
N/A Finished | N/A 3 | N/A 100 | N/A S4K | N/A 32 mm | N/A 300 mm | N/A 306 mm | N/A 45 mm |
N/A
16089 |
451.01 |
| SS3-100J35 | $451.01 |
N/A
|
N/A Finished | N/A 3 | N/A 100 | N/A S4K | N/A 35 mm | N/A 300 mm | N/A 306 mm | N/A 45 mm |
N/A
16090 |
451.01 |
| SS3-100J40 | $451.01 |
N/A
|
N/A Finished | N/A 3 | N/A 100 | N/A S4K | N/A 40 mm | N/A 300 mm | N/A 306 mm | N/A 45 mm |
N/A
16091 |
451.01 |
| SS3-100J45 | $451.01 |
N/A
|
N/A Finished | N/A 3 | N/A 100 | N/A S4K | N/A 45 mm | N/A 300 mm | N/A 306 mm | N/A 45 mm |
N/A
16092 |
451.01 |
| SS3-100J50 | $451.01 |
N/A
|
N/A Finished | N/A 3 | N/A 100 | N/A S4K | N/A 50 mm | N/A 300 mm | N/A 306 mm | N/A 45 mm |
N/A
16093 |
451.01 |
| SS3-120J30 | $614.87 |
N/A
|
N/A Finished | N/A 3 | N/A 120 | N/A S4K | N/A 30 mm | N/A 360 mm | N/A 366 mm | N/A 45 mm |
N/A
16102 |
614.87 |
| SS3-120J32 | $633.95 |
N/A
|
N/A Finished | N/A 3 | N/A 120 | N/A S4K | N/A 32 mm | N/A 360 mm | N/A 366 mm | N/A 45 mm |
N/A
16103 |
633.95 |
| SS3-120J35 | $633.95 |
N/A
|
N/A Finished | N/A 3 | N/A 120 | N/A S4K | N/A 35 mm | N/A 360 mm | N/A 366 mm | N/A 45 mm |
N/A
16104 |
633.95 |
| SS3-120J40 | $633.95 |
N/A
|
N/A Finished | N/A 3 | N/A 120 | N/A S4K | N/A 40 mm | N/A 360 mm | N/A 366 mm | N/A 45 mm |
N/A
16105 |
633.95 |
| SS3-120J45 | $633.95 |
N/A
|
N/A Finished | N/A 3 | N/A 120 | N/A S4K | N/A 45 mm | N/A 360 mm | N/A 366 mm | N/A 45 mm |
N/A
16106 |
633.95 |
| SS3-120J50 | $633.95 | N/A | N/A Finished | N/A 3 | N/A 120 | N/A S4K | N/A 50 mm | N/A 360 mm | N/A 366 mm | N/A 45 mm |
N/A
16107 |
633.95 |
| SS3-50J25 | $164.05 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S4K | N/A 25 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16732 |
164.05 |
| SS3-50J28 | $183.30 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S4K | N/A 28 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16733 |
183.3 |
| SS3-50J30 | $183.30 | N/A | N/A Finished | N/A 3 | N/A 50 | N/A S4K | N/A 30 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16734 |
183.3 |
| SS3-50J32 | $183.30 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S4K | N/A 32 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16735 |
183.3 |
| SS3-50J35 | $183.30 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S4K | N/A 35 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16736 |
183.3 |
| SS3-50J40 | $176.63 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S4K | N/A 40 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16737 |
176.63 |
| SS3-50J45 | $176.63 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S4K | N/A 45 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16738 |
176.63 |
| SS3-60J25 | $204.88 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S4K | N/A 25 mm | N/A 180 mm | N/A 186 mm | N/A 45 mm |
N/A
16858 |
204.88 |
| SS3-60J28 | $222.63 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S4K | N/A 28 mm | N/A 180 mm | N/A 186 mm | N/A 45 mm |
N/A
16859 |
222.63 |
| SS3-60J30 | $222.63 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S4K | N/A 30 mm | N/A 180 mm | N/A 186 mm | N/A 45 mm |
N/A
16860 |
222.63 |
| SS3-60J32 | $215.97 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S4K | N/A 32 mm | N/A 180 mm | N/A 186 mm | N/A 45 mm |
N/A
16861 |
215.97 |