KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-60J35 | $215.97 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S4K | N/A 35 mm | N/A 180 mm | N/A 186 mm | N/A 45 mm |
N/A
16862 |
215.97 |
| SS3-60J40 | $215.97 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S4K | N/A 40 mm | N/A 180 mm | N/A 186 mm | N/A 45 mm |
N/A
16863 |
215.97 |
| SS3-60J45 | $215.97 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S4K | N/A 45 mm | N/A 180 mm | N/A 186 mm | N/A 45 mm |
N/A
16864 |
215.97 |
| SS3-80J30 | $292.45 |
N/A
|
N/A Finished | N/A 3 | N/A 80 | N/A S4K | N/A 30 mm | N/A 240 mm | N/A 246 mm | N/A 45 mm |
N/A
17077 |
292.45 |
| SS3-80J32 | $311.40 |
N/A
|
N/A Finished | N/A 3 | N/A 80 | N/A S4K | N/A 32 mm | N/A 240 mm | N/A 246 mm | N/A 45 mm |
N/A
17078 |
311.4 |
| SS3-80J35 | $311.40 |
N/A
|
N/A Finished | N/A 3 | N/A 80 | N/A S4K | N/A 35 mm | N/A 240 mm | N/A 246 mm | N/A 45 mm |
N/A
17079 |
311.4 |
| SS3-80J40 | $311.40 | N/A | N/A Finished | N/A 3 | N/A 80 | N/A S4K | N/A 40 mm | N/A 240 mm | N/A 246 mm | N/A 45 mm |
N/A
17080 |
311.4 |
| SS3-80J45 | $311.40 |
N/A
|
N/A Finished | N/A 3 | N/A 80 | N/A S4K | N/A 45 mm | N/A 240 mm | N/A 246 mm | N/A 45 mm |
N/A
17081 |
311.4 |
| SS3-80J50 | $311.40 |
N/A
|
N/A Finished | N/A 3 | N/A 80 | N/A S4K | N/A 50 mm | N/A 240 mm | N/A 246 mm | N/A 45 mm |
N/A
17082 |
311.4 |
| SS3-100HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 100 | N/A S4K | N/A 32 mm | N/A 300 mm | N/A 306 mm | N/A 45 mm |
N/A
16083 |
0 |
| SS3-100HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 100 | N/A S4K | N/A 35 mm | N/A 300 mm | N/A 306 mm | N/A 45 mm |
N/A
16084 |
0 |
| SS3-100HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 100 | N/A S4K | N/A 40 mm | N/A 300 mm | N/A 306 mm | N/A 45 mm |
N/A
16085 |
0 |
| SS3-100HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 100 | N/A S4K | N/A 45 mm | N/A 300 mm | N/A 306 mm | N/A 45 mm |
N/A
16086 |
0 |
| SS3-100HJ50 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 100 | N/A S4K | N/A 50 mm | N/A 300 mm | N/A 306 mm | N/A 45 mm |
N/A
16087 |
0 |
| SS3-120HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 120 | N/A S4K | N/A 32 mm | N/A 360 mm | N/A 366 mm | N/A 45 mm |
N/A
16097 |
0 |
| SS3-120HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 120 | N/A S4K | N/A 35 mm | N/A 360 mm | N/A 366 mm | N/A 45 mm |
N/A
16098 |
0 |
| SS3-120HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 120 | N/A S4K | N/A 40 mm | N/A 360 mm | N/A 366 mm | N/A 45 mm |
N/A
16099 |
0 |
| SS3-120HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 120 | N/A S4K | N/A 45 mm | N/A 360 mm | N/A 366 mm | N/A 45 mm |
N/A
16100 |
0 |
| SS3-120HJ50 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 120 | N/A S4K | N/A 50 mm | N/A 360 mm | N/A 366 mm | N/A 45 mm |
N/A
16101 |
0 |
| SS3-50HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 50 | N/A S4K | N/A 28 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16726 |
0 |
| SS3-50HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 50 | N/A S4K | N/A 30 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16727 |
0 |
| SS3-50HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 50 | N/A S4K | N/A 32 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16728 |
0 |
| SS3-50HJ35 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 50 | N/A S4K | N/A 35 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16729 |
0 |
| SS3-50HJ40 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 50 | N/A S4K | N/A 40 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16730 |
0 |
| SS3-50HJ45 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 50 | N/A S4K | N/A 45 mm | N/A 150 mm | N/A 156 mm | N/A 45 mm |
N/A
16731 |
0 |