KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-17H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 17 | N/A S1 | N/A 8 mm | N/A 25.5 mm | N/A 28.5 mm | N/A 25 mm |
N/A
12282 |
0 |
| SS1.5-18 | $11.23 |
N/A
|
N/A Plain | N/A 1.5 | N/A 18 | N/A S1 | N/A 8 mm | N/A 27 mm | N/A 30 mm | N/A 25 mm |
N/A
12283 |
11.23 |
| SS1.5-18H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 18 | N/A S1 | N/A 8 mm | N/A 27 mm | N/A 30 mm | N/A 25 mm |
N/A
12286 |
0 |
| SS1.5-19 | $12.23 |
N/A
|
N/A Plain | N/A 1.5 | N/A 19 | N/A S1 | N/A 8 mm | N/A 28.5 mm | N/A 31.5 mm | N/A 25 mm |
N/A
12287 |
12.23 |
| SS1.5-19H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 19 | N/A S1 | N/A 8 mm | N/A 28.5 mm | N/A 31.5 mm | N/A 25 mm |
N/A
12289 |
0 |
| SS1.5-20 | $12.63 |
N/A
|
N/A Plain | N/A 1.5 | N/A 20 | N/A S1 | N/A 8 mm | N/A 30 mm | N/A 33 mm | N/A 25 mm |
N/A
12290 |
12.63 |
| SS1.5-200 | $330.19 |
N/A
|
N/A Plain | N/A 1.5 | N/A 200 | N/A S1 | N/A 25 mm | N/A 300 mm | N/A 303 mm | N/A 25 mm |
N/A
12291 |
330.19 |
| SS1.5-200H | $368.68 | N/A | N/A Plain | N/A 1.5 | N/A 200 | N/A S1 | N/A 25 mm | N/A 300 mm | N/A 303 mm | N/A 25 mm |
N/A
12292 |
368.68 |
| SS1.5-20H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 20 | N/A S1 | N/A 8 mm | N/A 30 mm | N/A 33 mm | N/A 25 mm |
N/A
12296 |
0 |
| SS1.5-21 | $13.17 | N/A | N/A Plain | N/A 1.5 | N/A 21 | N/A S1 | N/A 8 mm | N/A 31.5 mm | N/A 34.5 mm | N/A 25 mm |
N/A
12297 |
13.17 |
| SS1.5-21H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 21 | N/A S1 | N/A 8 mm | N/A 31.5 mm | N/A 34.5 mm | N/A 25 mm |
N/A
12300 |
0 |
| SS1.5-22 | $13.83 |
N/A
|
N/A Plain | N/A 1.5 | N/A 22 | N/A S1 | N/A 8 mm | N/A 33 mm | N/A 36 mm | N/A 25 mm |
N/A
12301 |
13.83 |
| SS1.5-22H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 22 | N/A S1 | N/A 8 mm | N/A 33 mm | N/A 36 mm | N/A 25 mm |
N/A
12303 |
0 |
| SS1.5-23 | $14.31 |
N/A
|
N/A Plain | N/A 1.5 | N/A 23 | N/A S1 | N/A 8 mm | N/A 34.5 mm | N/A 37.5 mm | N/A 25 mm |
N/A
12304 |
14.31 |
| SS1.5-23H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 23 | N/A S1 | N/A 8 mm | N/A 34.5 mm | N/A 37.5 mm | N/A 25 mm |
N/A
12306 |
0 |
| SS1.5-24 | $14.54 |
N/A
|
N/A Plain | N/A 1.5 | N/A 24 | N/A S1 | N/A 8 mm | N/A 36 mm | N/A 39 mm | N/A 25 mm |
N/A
12307 |
14.54 |
| SS1.5-24H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 24 | N/A S1 | N/A 8 mm | N/A 36 mm | N/A 39 mm | N/A 25 mm |
N/A
12311 |
0 |
| SS1.5-25 | $15.61 |
N/A
|
N/A Plain | N/A 1.5 | N/A 25 | N/A S1 | N/A 8 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 25 mm |
N/A
12312 |
15.61 |
| SS1.5-25H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 25 | N/A S1 | N/A 8 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 25 mm |
N/A
12316 |
0 |
| SS1.5-26 | $16.14 |
N/A
|
N/A Plain | N/A 1.5 | N/A 26 | N/A S1 | N/A 10 mm | N/A 39 mm | N/A 42 mm | N/A 25 mm |
N/A
12317 |
16.14 |
| SS1.5-26H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 26 | N/A S1 | N/A 10 mm | N/A 39 mm | N/A 42 mm | N/A 25 mm |
N/A
12320 |
0 |
| SS1.5-27 | $16.90 |
N/A
|
N/A Plain | N/A 1.5 | N/A 27 | N/A S1 | N/A 10 mm | N/A 40.5 mm | N/A 43.5 mm | N/A 25 mm |
N/A
12321 |
16.9 |
| SS1.5-27H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 27 | N/A S1 | N/A 10 mm | N/A 40.5 mm | N/A 43.5 mm | N/A 25 mm |
N/A
12324 |
0 |
| SS1.5-28 | $17.36 |
N/A
|
N/A Plain | N/A 1.5 | N/A 28 | N/A S1 | N/A 10 mm | N/A 42 mm | N/A 45 mm | N/A 25 mm |
N/A
12325 |
17.36 |
| SS1.5-28H | $0.00 | N/A | N/A Plain | N/A 1.5 | N/A 28 | N/A S1 | N/A 10 mm | N/A 42 mm | N/A 45 mm | N/A 25 mm |
N/A
12329 |
0 |