The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 151 152 153 154 155 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-32H $174.74 N/A N/A Plain N/A 4 N/A 32 N/A S1 N/A 22 mm N/A 128 mm N/A 136 mm N/A 56 mm N/A
17419
174.74
SS4-34 $158.07 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 34 N/A S1 N/A 22 mm N/A 136 mm N/A 144 mm N/A 56 mm N/A
17443
158.07
SS4-34H $188.81 N/A N/A Plain N/A 4 N/A 34 N/A S1 N/A 22 mm N/A 136 mm N/A 144 mm N/A 56 mm N/A
17444
188.81
SS4-35 $172.11 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 35 N/A S1 N/A 22 mm N/A 140 mm N/A 148 mm N/A 56 mm N/A
17468
172.11
SS4-35H $202.49 N/A N/A Plain N/A 4 N/A 35 N/A S1 N/A 22 mm N/A 140 mm N/A 148 mm N/A 56 mm N/A
17469
202.49
SS4-36 $175.65 N/A N/A Plain N/A 4 N/A 36 N/A S1 N/A 22 mm N/A 144 mm N/A 152 mm N/A 56 mm N/A
17493
175.65
SS4-36H $206.02 N/A N/A Plain N/A 4 N/A 36 N/A S1 N/A 22 mm N/A 144 mm N/A 152 mm N/A 56 mm N/A
17494
206.02
SS4-38 $192.76 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 38 N/A S1 N/A 22 mm N/A 152 mm N/A 160 mm N/A 56 mm N/A
17518
192.76
SS4-38H $222.80 N/A N/A Plain N/A 4 N/A 38 N/A S1 N/A 22 mm N/A 152 mm N/A 160 mm N/A 56 mm N/A
17519
222.8
SS4-40 $210.27 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 40 N/A S1 N/A 25 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17543
210.27
SS4-40H $239.99 N/A N/A Plain N/A 4 N/A 40 N/A S1 N/A 25 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17544
239.99
SS4-42 $219.57 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 42 N/A S1 N/A 25 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17566
219.57
SS4-42H $256.78 N/A N/A Plain N/A 4 N/A 42 N/A S1 N/A 25 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17567
256.78
SS4-44 $238.95 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 44 N/A S1 N/A 25 mm N/A 176 mm N/A 184 mm N/A 56 mm N/A
17589
238.95
SS4-44H $275.80 N/A N/A Plain N/A 4 N/A 44 N/A S1 N/A 25 mm N/A 176 mm N/A 184 mm N/A 56 mm N/A
17590
275.8
SS4-45 $255.56 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 45 N/A S1 N/A 25 mm N/A 180 mm N/A 188 mm N/A 56 mm N/A
17612
255.56
SS4-45H $292.03 N/A N/A Plain N/A 4 N/A 45 N/A S1 N/A 25 mm N/A 180 mm N/A 188 mm N/A 56 mm N/A
17613
292.03
SS4-46 $260.21 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 46 N/A S1 N/A 25 mm N/A 184 mm N/A 192 mm N/A 56 mm N/A
17635
260.21
SS4-46H $296.65 N/A N/A Plain N/A 4 N/A 46 N/A S1 N/A 25 mm N/A 184 mm N/A 192 mm N/A 56 mm N/A
17636
296.65
SS4-100S $0.00 N/A N/A Plain N/A 4 N/A 100 N/A S1 N/A 40 mm N/A 400 mm N/A 408 mm N/A 56 mm N/A
17096
0
SS4-110S $0.00 N/A N/A Plain N/A 4 N/A 110 N/A S1 N/A 40 mm N/A 440 mm N/A 448 mm N/A 56 mm N/A
17103
0
SS4-120S $0.00 N/A N/A Plain N/A 4 N/A 120 N/A S1 N/A 40 mm N/A 480 mm N/A 488 mm N/A 56 mm N/A
17111
0
SS4-90S $0.00 N/A N/A Plain N/A 4 N/A 90 N/A S1 N/A 40 mm N/A 360 mm N/A 368 mm N/A 56 mm N/A
17947
0
SS4-100SJ40 $1,066.90 N/A N/A Finished N/A 4 N/A 100 N/A S15K N/A 40 mm N/A 400 mm N/A 408 mm N/A 56 mm N/A
17097
1066.9
SS4-100SJ45 $1,066.90 N/A N/A Finished N/A 4 N/A 100 N/A S15K N/A 45 mm N/A 400 mm N/A 408 mm N/A 56 mm N/A
17098
1066.9
Unit of Measure
« 151 152 153 154 155 »