The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 151 152 153 154 155 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-100SJ50 $1,066.90 N/A N/A Finished N/A 4 N/A 100 N/A S15K N/A 50 mm N/A 400 mm N/A 408 mm N/A 56 mm N/A
17099
1066.9
SS4-100SJ55 $1,066.90 N/A N/A Finished N/A 4 N/A 100 N/A S15K N/A 55 mm N/A 400 mm N/A 408 mm N/A 56 mm N/A
17100
1066.9
SS4-100SJ60 $1,066.90 N/A N/A Finished N/A 4 N/A 100 N/A S15K N/A 60 mm N/A 400 mm N/A 408 mm N/A 56 mm N/A
17101
1066.9
SS4-100SJ65 $1,066.90 N/A N/A Finished N/A 4 N/A 100 N/A S15K N/A 65 mm N/A 400 mm N/A 408 mm N/A 56 mm N/A
17102
1066.9
SS4-110SJ40 $1,264.70 N/A N/A Finished N/A 4 N/A 110 N/A S15K N/A 40 mm N/A 440 mm N/A 448 mm N/A 56 mm N/A
17104
1264.7
SS4-110SJ45 $1,264.70 N/A N/A Finished N/A 4 N/A 110 N/A S15K N/A 45 mm N/A 440 mm N/A 448 mm N/A 56 mm N/A
17105
1264.7
SS4-110SJ50 $1,264.70 N/A N/A Finished N/A 4 N/A 110 N/A S15K N/A 50 mm N/A 440 mm N/A 448 mm N/A 56 mm N/A
17106
1264.7
SS4-110SJ55 $1,264.70 N/A N/A Finished N/A 4 N/A 110 N/A S15K N/A 55 mm N/A 440 mm N/A 448 mm N/A 56 mm N/A
17107
1264.7
SS4-110SJ60 $1,263.00 N/A N/A Finished N/A 4 N/A 110 N/A S15K N/A 60 mm N/A 440 mm N/A 448 mm N/A 56 mm N/A
17108
1263
SS4-110SJ65 $1,263.00 N/A N/A Finished N/A 4 N/A 110 N/A S15K N/A 65 mm N/A 440 mm N/A 448 mm N/A 56 mm N/A
17109
1263
SS4-120SJ40 $1,498.80 N/A N/A Finished N/A 4 N/A 120 N/A S15K N/A 40 mm N/A 480 mm N/A 488 mm N/A 56 mm N/A
17112
1498.8
SS4-120SJ45 $1,498.80 N/A N/A Finished N/A 4 N/A 120 N/A S15K N/A 45 mm N/A 480 mm N/A 488 mm N/A 56 mm N/A
17113
1498.8
SS4-120SJ50 $1,498.80 N/A N/A Finished N/A 4 N/A 120 N/A S15K N/A 50 mm N/A 480 mm N/A 488 mm N/A 56 mm N/A
17114
1498.8
SS4-120SJ55 $1,498.80 N/A N/A Finished N/A 4 N/A 120 N/A S15K N/A 55 mm N/A 480 mm N/A 488 mm N/A 56 mm N/A
17115
1498.8
SS4-120SJ60 $1,498.80 N/A N/A Finished N/A 4 N/A 120 N/A S15K N/A 60 mm N/A 480 mm N/A 488 mm N/A 56 mm N/A
17116
1498.8
SS4-120SJ65 $1,498.80 N/A N/A Finished N/A 4 N/A 120 N/A S15K N/A 65 mm N/A 480 mm N/A 488 mm N/A 56 mm N/A
17117
1498.8
SS4-90SJ40 $925.30 N/A N/A Finished N/A 4 N/A 90 N/A S15K N/A 40 mm N/A 360 mm N/A 368 mm N/A 56 mm N/A
17948
925.3
SS4-90SJ45 $925.30 N/A N/A Finished N/A 4 N/A 90 N/A S15K N/A 45 mm N/A 360 mm N/A 368 mm N/A 56 mm N/A
17949
925.3
SS4-90SJ50 $925.30 N/A N/A Finished N/A 4 N/A 90 N/A S15K N/A 50 mm N/A 360 mm N/A 368 mm N/A 56 mm N/A
17950
925.3
SS4-90SJ55 $925.30 N/A N/A Finished N/A 4 N/A 90 N/A S15K N/A 55 mm N/A 360 mm N/A 368 mm N/A 56 mm N/A
17951
925.3
SS4-90SJ60 $925.30 N/A N/A Finished N/A 4 N/A 90 N/A S15K N/A 60 mm N/A 360 mm N/A 368 mm N/A 56 mm N/A
17952
925.3
SS4-90SJ65 $925.30 N/A N/A Finished N/A 4 N/A 90 N/A S15K N/A 65 mm N/A 360 mm N/A 368 mm N/A 56 mm N/A
17953
925.3
SS4-14J20 $0.00 N/A N/A Finished N/A 4 N/A 14 N/A S1K N/A 20 mm N/A 56 mm N/A 64 mm N/A 60 mm N/A
17124
0
SS4-14J22 $0.00 N/A N/A Finished N/A 4 N/A 14 N/A S1K N/A 22 mm N/A 56 mm N/A 64 mm N/A 60 mm N/A
17125
0
SS4-15J20 $0.00 N/A N/A Finished N/A 4 N/A 15 N/A S1K N/A 20 mm N/A 60 mm N/A 68 mm N/A 60 mm N/A
17130
0
Unit of Measure
« 151 152 153 154 155 »