KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-15J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 15 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 68 mm | N/A 60 mm |
N/A
17131 |
0 |
| SS4-15J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 15 | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 68 mm | N/A 60 mm |
N/A
17132 |
0 |
| SS4-16J20 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 16 | N/A S1K | N/A 20 mm | N/A 64 mm | N/A 72 mm | N/A 60 mm |
N/A
17139 |
0 |
| SS4-16J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 16 | N/A S1K | N/A 22 mm | N/A 64 mm | N/A 72 mm | N/A 60 mm |
N/A
17140 |
0 |
| SS4-16J25 | $74.02 | N/A | N/A Finished | N/A 4 | N/A 16 | N/A S1K | N/A 25 mm | N/A 64 mm | N/A 72 mm | N/A 60 mm |
N/A
17141 |
74.02 |
| SS4-16J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 16 | N/A S1K | N/A 28 mm | N/A 64 mm | N/A 72 mm | N/A 60 mm |
N/A
17142 |
0 |
| SS4-16J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 16 | N/A S1K | N/A 30 mm | N/A 64 mm | N/A 72 mm | N/A 60 mm |
N/A
17143 |
0 |
| SS4-17J20 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 17 | N/A S1K | N/A 20 mm | N/A 68 mm | N/A 76 mm | N/A 60 mm |
N/A
17150 |
0 |
| SS4-17J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 17 | N/A S1K | N/A 22 mm | N/A 68 mm | N/A 76 mm | N/A 60 mm |
N/A
17151 |
0 |
| SS4-17J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 17 | N/A S1K | N/A 25 mm | N/A 68 mm | N/A 76 mm | N/A 60 mm |
N/A
17152 |
0 |
| SS4-17J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 17 | N/A S1K | N/A 28 mm | N/A 68 mm | N/A 76 mm | N/A 60 mm |
N/A
17153 |
0 |
| SS4-17J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 17 | N/A S1K | N/A 30 mm | N/A 68 mm | N/A 76 mm | N/A 60 mm |
N/A
17154 |
0 |
| SS4-18J20 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 18 | N/A S1K | N/A 20 mm | N/A 72 mm | N/A 80 mm | N/A 60 mm |
N/A
17162 |
0 |
| SS4-18J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 18 | N/A S1K | N/A 22 mm | N/A 72 mm | N/A 80 mm | N/A 60 mm |
N/A
17163 |
0 |
| SS4-18J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 18 | N/A S1K | N/A 25 mm | N/A 72 mm | N/A 80 mm | N/A 60 mm |
N/A
17164 |
0 |
| SS4-18J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 18 | N/A S1K | N/A 28 mm | N/A 72 mm | N/A 80 mm | N/A 60 mm |
N/A
17165 |
0 |
| SS4-18J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 18 | N/A S1K | N/A 30 mm | N/A 72 mm | N/A 80 mm | N/A 60 mm |
N/A
17166 |
0 |
| SS4-18J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 18 | N/A S1K | N/A 32 mm | N/A 72 mm | N/A 80 mm | N/A 60 mm |
N/A
17167 |
0 |
| SS4-19J20 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 19 | N/A S1K | N/A 20 mm | N/A 76 mm | N/A 84 mm | N/A 60 mm |
N/A
17176 |
0 |
| SS4-19J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 19 | N/A S1K | N/A 22 mm | N/A 76 mm | N/A 84 mm | N/A 60 mm |
N/A
17177 |
0 |
| SS4-19J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 19 | N/A S1K | N/A 25 mm | N/A 76 mm | N/A 84 mm | N/A 60 mm |
N/A
17178 |
0 |
| SS4-19J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 19 | N/A S1K | N/A 28 mm | N/A 76 mm | N/A 84 mm | N/A 60 mm |
N/A
17179 |
0 |
| SS4-19J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 19 | N/A S1K | N/A 30 mm | N/A 76 mm | N/A 84 mm | N/A 60 mm |
N/A
17180 |
0 |
| SS4-19J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 19 | N/A S1K | N/A 32 mm | N/A 76 mm | N/A 84 mm | N/A 60 mm |
N/A
17181 |
0 |
| SS4-19J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 19 | N/A S1K | N/A 35 mm | N/A 76 mm | N/A 84 mm | N/A 60 mm |
N/A
17182 |
0 |