KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-20J20 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 20 mm | N/A 80 mm | N/A 88 mm | N/A 60 mm |
N/A
17192 |
0 |
| SS4-20J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 22 mm | N/A 80 mm | N/A 88 mm | N/A 60 mm |
N/A
17193 |
0 |
| SS4-20J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 25 mm | N/A 80 mm | N/A 88 mm | N/A 60 mm |
N/A
17194 |
0 |
| SS4-20J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 28 mm | N/A 80 mm | N/A 88 mm | N/A 60 mm |
N/A
17195 |
0 |
| SS4-20J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 30 mm | N/A 80 mm | N/A 88 mm | N/A 60 mm |
N/A
17196 |
0 |
| SS4-20J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 32 mm | N/A 80 mm | N/A 88 mm | N/A 60 mm |
N/A
17197 |
0 |
| SS4-20J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 35 mm | N/A 80 mm | N/A 88 mm | N/A 60 mm |
N/A
17198 |
0 |
| SS4-20J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 20 | N/A S1K | N/A 40 mm | N/A 80 mm | N/A 88 mm | N/A 60 mm |
N/A
17199 |
0 |
| SS4-21J20 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 21 | N/A S1K | N/A 20 mm | N/A 84 mm | N/A 92 mm | N/A 60 mm |
N/A
17209 |
0 |
| SS4-21J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 21 | N/A S1K | N/A 22 mm | N/A 84 mm | N/A 92 mm | N/A 60 mm |
N/A
17210 |
0 |
| SS4-21J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 21 | N/A S1K | N/A 25 mm | N/A 84 mm | N/A 92 mm | N/A 60 mm |
N/A
17211 |
0 |
| SS4-21J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 21 | N/A S1K | N/A 28 mm | N/A 84 mm | N/A 92 mm | N/A 60 mm |
N/A
17212 |
0 |
| SS4-21J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 21 | N/A S1K | N/A 30 mm | N/A 84 mm | N/A 92 mm | N/A 60 mm |
N/A
17213 |
0 |
| SS4-21J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 21 | N/A S1K | N/A 32 mm | N/A 84 mm | N/A 92 mm | N/A 60 mm |
N/A
17214 |
0 |
| SS4-21J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 21 | N/A S1K | N/A 35 mm | N/A 84 mm | N/A 92 mm | N/A 60 mm |
N/A
17215 |
0 |
| SS4-21J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 21 | N/A S1K | N/A 40 mm | N/A 84 mm | N/A 92 mm | N/A 60 mm |
N/A
17216 |
0 |
| SS4-22J20 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 22 | N/A S1K | N/A 20 mm | N/A 88 mm | N/A 96 mm | N/A 60 mm |
N/A
17227 |
0 |
| SS4-22J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 22 | N/A S1K | N/A 22 mm | N/A 88 mm | N/A 96 mm | N/A 60 mm |
N/A
17228 |
0 |
| SS4-22J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 22 | N/A S1K | N/A 25 mm | N/A 88 mm | N/A 96 mm | N/A 60 mm |
N/A
17229 |
0 |
| SS4-22J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 22 | N/A S1K | N/A 28 mm | N/A 88 mm | N/A 96 mm | N/A 60 mm |
N/A
17230 |
0 |
| SS4-22J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 22 | N/A S1K | N/A 30 mm | N/A 88 mm | N/A 96 mm | N/A 60 mm |
N/A
17231 |
0 |
| SS4-22J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 22 | N/A S1K | N/A 32 mm | N/A 88 mm | N/A 96 mm | N/A 60 mm |
N/A
17232 |
0 |
| SS4-22J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 22 | N/A S1K | N/A 35 mm | N/A 88 mm | N/A 96 mm | N/A 60 mm |
N/A
17233 |
0 |
| SS4-22J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 22 | N/A S1K | N/A 40 mm | N/A 88 mm | N/A 96 mm | N/A 60 mm |
N/A
17234 |
0 |
| SS4-22J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 22 | N/A S1K | N/A 45 mm | N/A 88 mm | N/A 96 mm | N/A 60 mm |
N/A
17235 |
0 |