KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-23J20 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 23 | N/A S1K | N/A 20 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17246 |
0 |
| SS4-23J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 23 | N/A S1K | N/A 22 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17247 |
0 |
| SS4-23J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 23 | N/A S1K | N/A 25 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17248 |
0 |
| SS4-23J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 23 | N/A S1K | N/A 28 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17249 |
0 |
| SS4-23J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 23 | N/A S1K | N/A 30 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17250 |
0 |
| SS4-23J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 23 | N/A S1K | N/A 32 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17251 |
0 |
| SS4-23J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 23 | N/A S1K | N/A 35 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17252 |
0 |
| SS4-23J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 23 | N/A S1K | N/A 40 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17253 |
0 |
| SS4-23J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 23 | N/A S1K | N/A 45 mm | N/A 92 mm | N/A 100 mm | N/A 60 mm |
N/A
17254 |
0 |
| SS4-24J20 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 20 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17266 |
0 |
| SS4-24J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 22 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17267 |
0 |
| SS4-24J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 25 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17268 |
0 |
| SS4-24J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 28 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17269 |
0 |
| SS4-24J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 30 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17270 |
0 |
| SS4-24J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 32 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17271 |
0 |
| SS4-24J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 35 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17272 |
0 |
| SS4-24J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 40 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17273 |
0 |
| SS4-24J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 45 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17274 |
0 |
| SS4-24J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 24 | N/A S1K | N/A 50 mm | N/A 96 mm | N/A 104 mm | N/A 60 mm |
N/A
17275 |
0 |
| SS4-25J20 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 20 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17287 |
0 |
| SS4-25J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 22 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17288 |
0 |
| SS4-25J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 25 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17289 |
0 |
| SS4-25J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 28 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17290 |
0 |
| SS4-25J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 30 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17291 |
0 |
| SS4-25J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 25 | N/A S1K | N/A 32 mm | N/A 100 mm | N/A 108 mm | N/A 60 mm |
N/A
17292 |
0 |