The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 156 157 158 159 160 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-28J20 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S1K N/A 20 mm N/A 112 mm N/A 120 mm N/A 60 mm N/A
17354
0
SS4-28J22 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S1K N/A 22 mm N/A 112 mm N/A 120 mm N/A 60 mm N/A
17355
0
SS4-28J25 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S1K N/A 25 mm N/A 112 mm N/A 120 mm N/A 60 mm N/A
17356
0
SS4-28J28 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S1K N/A 28 mm N/A 112 mm N/A 120 mm N/A 60 mm N/A
17357
0
SS4-28J30 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S1K N/A 30 mm N/A 112 mm N/A 120 mm N/A 60 mm N/A
17358
0
SS4-28J32 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S1K N/A 32 mm N/A 112 mm N/A 120 mm N/A 60 mm N/A
17359
0
SS4-28J35 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S1K N/A 35 mm N/A 112 mm N/A 120 mm N/A 60 mm N/A
17360
0
SS4-28J40 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S1K N/A 40 mm N/A 112 mm N/A 120 mm N/A 60 mm N/A
17361
0
SS4-28J45 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S1K N/A 45 mm N/A 112 mm N/A 120 mm N/A 60 mm N/A
17362
0
SS4-28J50 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S1K N/A 50 mm N/A 112 mm N/A 120 mm N/A 60 mm N/A
17363
0
SS4-28J55 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S1K N/A 55 mm N/A 112 mm N/A 120 mm N/A 60 mm N/A
17364
0
SS4-28J60 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S1K N/A 60 mm N/A 112 mm N/A 120 mm N/A 60 mm N/A
17365
0
SS4-29J20 $0.00 N/A N/A Finished N/A 4 N/A 29 N/A S1K N/A 20 mm N/A 116 mm N/A 124 mm N/A 60 mm N/A
17379
0
SS4-29J22 $0.00 N/A N/A Finished N/A 4 N/A 29 N/A S1K N/A 22 mm N/A 116 mm N/A 124 mm N/A 60 mm N/A
17380
0
SS4-29J25 $0.00 N/A N/A Finished N/A 4 N/A 29 N/A S1K N/A 25 mm N/A 116 mm N/A 124 mm N/A 60 mm N/A
17381
0
SS4-29J28 $0.00 N/A N/A Finished N/A 4 N/A 29 N/A S1K N/A 28 mm N/A 116 mm N/A 124 mm N/A 60 mm N/A
17382
0
SS4-29J30 $0.00 N/A N/A Finished N/A 4 N/A 29 N/A S1K N/A 30 mm N/A 116 mm N/A 124 mm N/A 60 mm N/A
17383
0
SS4-29J32 $0.00 N/A N/A Finished N/A 4 N/A 29 N/A S1K N/A 32 mm N/A 116 mm N/A 124 mm N/A 60 mm N/A
17384
0
SS4-29J35 $0.00 N/A N/A Finished N/A 4 N/A 29 N/A S1K N/A 35 mm N/A 116 mm N/A 124 mm N/A 60 mm N/A
17385
0
SS4-29J40 $0.00 N/A N/A Finished N/A 4 N/A 29 N/A S1K N/A 40 mm N/A 116 mm N/A 124 mm N/A 60 mm N/A
17386
0
SS4-29J45 $0.00 N/A N/A Finished N/A 4 N/A 29 N/A S1K N/A 45 mm N/A 116 mm N/A 124 mm N/A 60 mm N/A
17387
0
SS4-29J50 $0.00 N/A N/A Finished N/A 4 N/A 29 N/A S1K N/A 50 mm N/A 116 mm N/A 124 mm N/A 60 mm N/A
17388
0
SS4-29J55 $0.00 N/A N/A Finished N/A 4 N/A 29 N/A S1K N/A 55 mm N/A 116 mm N/A 124 mm N/A 60 mm N/A
17389
0
SS4-29J60 $0.00 N/A N/A Finished N/A 4 N/A 29 N/A S1K N/A 60 mm N/A 116 mm N/A 124 mm N/A 60 mm N/A
17390
0
SS4-30J20 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S1K N/A 20 mm N/A 120 mm N/A 128 mm N/A 60 mm N/A
17405
0
Unit of Measure
« 156 157 158 159 160 »