The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 156 157 158 159 160 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-30J22 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S1K N/A 22 mm N/A 120 mm N/A 128 mm N/A 60 mm N/A
17406
0
SS4-30J25 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S1K N/A 25 mm N/A 120 mm N/A 128 mm N/A 60 mm N/A
17407
0
SS4-30J28 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S1K N/A 28 mm N/A 120 mm N/A 128 mm N/A 60 mm N/A
17408
0
SS4-30J30 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S1K N/A 30 mm N/A 120 mm N/A 128 mm N/A 60 mm N/A
17409
0
SS4-30J32 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S1K N/A 32 mm N/A 120 mm N/A 128 mm N/A 60 mm N/A
17410
0
SS4-30J35 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S1K N/A 35 mm N/A 120 mm N/A 128 mm N/A 60 mm N/A
17411
0
SS4-30J40 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S1K N/A 40 mm N/A 120 mm N/A 128 mm N/A 60 mm N/A
17412
0
SS4-30J45 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S1K N/A 45 mm N/A 120 mm N/A 128 mm N/A 60 mm N/A
17413
0
SS4-30J50 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S1K N/A 50 mm N/A 120 mm N/A 128 mm N/A 60 mm N/A
17414
0
SS4-30J55 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S1K N/A 55 mm N/A 120 mm N/A 128 mm N/A 60 mm N/A
17415
0
SS4-30J60 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S1K N/A 60 mm N/A 120 mm N/A 128 mm N/A 60 mm N/A
17416
0
SS4-30J65 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S1K N/A 65 mm N/A 120 mm N/A 128 mm N/A 60 mm N/A
17417
0
SS4-32J22 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S1K N/A 22 mm N/A 128 mm N/A 136 mm N/A 56 mm N/A
17431
0
SS4-32J25 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S1K N/A 25 mm N/A 128 mm N/A 136 mm N/A 56 mm N/A
17432
0
SS4-32J28 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S1K N/A 28 mm N/A 128 mm N/A 136 mm N/A 56 mm N/A
17433
0
SS4-32J30 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S1K N/A 30 mm N/A 128 mm N/A 136 mm N/A 56 mm N/A
17434
0
SS4-32J32 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S1K N/A 32 mm N/A 128 mm N/A 136 mm N/A 56 mm N/A
17435
0
SS4-32J35 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S1K N/A 35 mm N/A 128 mm N/A 136 mm N/A 56 mm N/A
17436
0
SS4-32J40 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S1K N/A 40 mm N/A 128 mm N/A 136 mm N/A 56 mm N/A
17437
0
SS4-32J45 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S1K N/A 45 mm N/A 128 mm N/A 136 mm N/A 56 mm N/A
17438
0
SS4-32J50 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S1K N/A 50 mm N/A 128 mm N/A 136 mm N/A 56 mm N/A
17439
0
SS4-32J55 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S1K N/A 55 mm N/A 128 mm N/A 136 mm N/A 56 mm N/A
17440
0
SS4-32J60 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S1K N/A 60 mm N/A 128 mm N/A 136 mm N/A 56 mm N/A
17441
0
SS4-32J65 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S1K N/A 65 mm N/A 128 mm N/A 136 mm N/A 56 mm N/A
17442
0
SS4-34J22 $0.00 N/A N/A Finished N/A 4 N/A 34 N/A S1K N/A 22 mm N/A 136 mm N/A 144 mm N/A 56 mm N/A
17456
0
Unit of Measure
« 156 157 158 159 160 »