The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 156 157 158 159 160 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-34J25 $0.00 N/A N/A Finished N/A 4 N/A 34 N/A S1K N/A 25 mm N/A 136 mm N/A 144 mm N/A 56 mm N/A
17457
0
SS4-34J28 $0.00 N/A N/A Finished N/A 4 N/A 34 N/A S1K N/A 28 mm N/A 136 mm N/A 144 mm N/A 56 mm N/A
17458
0
SS4-34J30 $0.00 N/A N/A Finished N/A 4 N/A 34 N/A S1K N/A 30 mm N/A 136 mm N/A 144 mm N/A 56 mm N/A
17459
0
SS4-34J32 $0.00 N/A N/A Finished N/A 4 N/A 34 N/A S1K N/A 32 mm N/A 136 mm N/A 144 mm N/A 56 mm N/A
17460
0
SS4-34J35 $0.00 N/A N/A Finished N/A 4 N/A 34 N/A S1K N/A 35 mm N/A 136 mm N/A 144 mm N/A 56 mm N/A
17461
0
SS4-34J40 $0.00 N/A N/A Finished N/A 4 N/A 34 N/A S1K N/A 40 mm N/A 136 mm N/A 144 mm N/A 56 mm N/A
17462
0
SS4-34J45 $0.00 N/A N/A Finished N/A 4 N/A 34 N/A S1K N/A 45 mm N/A 136 mm N/A 144 mm N/A 56 mm N/A
17463
0
SS4-34J50 $0.00 N/A N/A Finished N/A 4 N/A 34 N/A S1K N/A 50 mm N/A 136 mm N/A 144 mm N/A 56 mm N/A
17464
0
SS4-34J55 $0.00 N/A N/A Finished N/A 4 N/A 34 N/A S1K N/A 55 mm N/A 136 mm N/A 144 mm N/A 56 mm N/A
17465
0
SS4-34J60 $0.00 N/A N/A Finished N/A 4 N/A 34 N/A S1K N/A 60 mm N/A 136 mm N/A 144 mm N/A 56 mm N/A
17466
0
SS4-34J65 $0.00 N/A N/A Finished N/A 4 N/A 34 N/A S1K N/A 65 mm N/A 136 mm N/A 144 mm N/A 56 mm N/A
17467
0
SS4-35J22 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S1K N/A 22 mm N/A 140 mm N/A 148 mm N/A 56 mm N/A
17481
0
SS4-35J25 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S1K N/A 25 mm N/A 140 mm N/A 148 mm N/A 56 mm N/A
17482
0
SS4-35J28 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S1K N/A 28 mm N/A 140 mm N/A 148 mm N/A 56 mm N/A
17483
0
SS4-35J30 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S1K N/A 30 mm N/A 140 mm N/A 148 mm N/A 56 mm N/A
17484
0
SS4-35J32 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S1K N/A 32 mm N/A 140 mm N/A 148 mm N/A 56 mm N/A
17485
0
SS4-35J35 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S1K N/A 35 mm N/A 140 mm N/A 148 mm N/A 56 mm N/A
17486
0
SS4-35J40 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S1K N/A 40 mm N/A 140 mm N/A 148 mm N/A 56 mm N/A
17487
0
SS4-35J45 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S1K N/A 45 mm N/A 140 mm N/A 148 mm N/A 56 mm N/A
17488
0
SS4-35J50 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S1K N/A 50 mm N/A 140 mm N/A 148 mm N/A 56 mm N/A
17489
0
SS4-35J55 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S1K N/A 55 mm N/A 140 mm N/A 148 mm N/A 56 mm N/A
17490
0
SS4-35J60 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S1K N/A 60 mm N/A 140 mm N/A 148 mm N/A 56 mm N/A
17491
0
SS4-35J65 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S1K N/A 65 mm N/A 140 mm N/A 148 mm N/A 56 mm N/A
17492
0
SS4-36J22 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A S1K N/A 22 mm N/A 144 mm N/A 152 mm N/A 56 mm N/A
17506
0
SS4-36J25 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A S1K N/A 25 mm N/A 144 mm N/A 152 mm N/A 56 mm N/A
17507
0
Unit of Measure
« 156 157 158 159 160 »