The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-29 $18.16 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 29 N/A S1 N/A 10 mm N/A 43.5 mm N/A 46.5 mm N/A 25 mm N/A
12330
18.16
SS1.5-29H $0.00 N/A N/A Plain N/A 1.5 N/A 29 N/A S1 N/A 10 mm N/A 43.5 mm N/A 46.5 mm N/A 25 mm N/A
12334
0
SS1.5-30 $18.78 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 30 N/A S1 N/A 10 mm N/A 45 mm N/A 48 mm N/A 25 mm N/A
12335
18.78
SS1.5-30H $0.00 N/A N/A Plain N/A 1.5 N/A 30 N/A S1 N/A 10 mm N/A 45 mm N/A 48 mm N/A 25 mm N/A
12342
0
SS1.5-32 $20.71 N/A N/A Plain N/A 1.5 N/A 32 N/A S1 N/A 10 mm N/A 48 mm N/A 51 mm N/A 25 mm N/A
12343
20.71
SS1.5-32H $0.00 N/A N/A Plain N/A 1.5 N/A 32 N/A S1 N/A 10 mm N/A 48 mm N/A 51 mm N/A 25 mm N/A
12353
0
SS1.5-34 $21.19 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 34 N/A S1 N/A 10 mm N/A 51 mm N/A 54 mm N/A 25 mm N/A
12354
21.19
SS1.5-34H $0.00 N/A N/A Plain N/A 1.5 N/A 34 N/A S1 N/A 10 mm N/A 51 mm N/A 54 mm N/A 25 mm N/A
12362
0
SS1.5-35 $22.86 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 35 N/A S1 N/A 10 mm N/A 52.5 mm N/A 55.5 mm N/A 25 mm N/A
12363
22.86
SS1.5-35H $0.00 N/A N/A Plain N/A 1.5 N/A 35 N/A S1 N/A 10 mm N/A 52.5 mm N/A 55.5 mm N/A 25 mm N/A
12372
0
SS1.5-36 $23.27 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 36 N/A S1 N/A 10 mm N/A 54 mm N/A 57 mm N/A 25 mm N/A
12373
23.27
SS1.5-36H $0.00 N/A N/A Plain N/A 1.5 N/A 36 N/A S1 N/A 10 mm N/A 54 mm N/A 57 mm N/A 25 mm N/A
12383
0
SS1.5-38 $25.42 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 38 N/A S1 N/A 12 mm N/A 57 mm N/A 60 mm N/A 25 mm N/A
12384
25.42
SS1.5-38H $0.00 N/A N/A Plain N/A 1.5 N/A 38 N/A S1 N/A 12 mm N/A 57 mm N/A 60 mm N/A 25 mm N/A
12393
0
SS1.5-40 $26.18 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 40 N/A S1 N/A 12 mm N/A 60 mm N/A 63 mm N/A 25 mm N/A
12394
26.18
SS1.5-40H $0.00 N/A N/A Plain N/A 1.5 N/A 40 N/A S1 N/A 12 mm N/A 60 mm N/A 63 mm N/A 25 mm N/A
12405
0
SS1.5-42 $28.11 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 42 N/A S1 N/A 12 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12406
28.11
SS1.5-42H $38.91 N/A N/A Plain N/A 1.5 N/A 42 N/A S1 N/A 12 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12414
38.91
SS1.5-44 $30.25 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 44 N/A S1 N/A 12 mm N/A 66 mm N/A 69 mm N/A 25 mm N/A
12434
30.25
SS1.5-44H $40.99 N/A N/A Plain N/A 1.5 N/A 44 N/A S1 N/A 12 mm N/A 66 mm N/A 69 mm N/A 25 mm N/A
12442
40.99
SS1.5-45 $30.62 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 45 N/A S1 N/A 12 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12462
30.62
SS1.5-45H $41.35 N/A N/A Plain N/A 1.5 N/A 45 N/A S1 N/A 12 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12470
41.35
SS1.5-46 $31.22 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 46 N/A S1 N/A 12 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12490
31.22
SS1.5-46H $41.91 N/A N/A Plain N/A 1.5 N/A 46 N/A S1 N/A 12 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12498
41.91
SS1.5-48 $32.21 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 48 N/A S1 N/A 12 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12518
32.21
Unit of Measure
« 16 17 18 19 20 »