KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-36J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 28 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17508 |
0 |
| SS4-36J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 30 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17509 |
0 |
| SS4-36J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 32 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17510 |
0 |
| SS4-36J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 35 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17511 |
0 |
| SS4-36J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 40 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17512 |
0 |
| SS4-36J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 45 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17513 |
0 |
| SS4-36J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 50 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17514 |
0 |
| SS4-36J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 55 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17515 |
0 |
| SS4-36J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 60 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17516 |
0 |
| SS4-36J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 65 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17517 |
0 |
| SS4-38J22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 22 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17531 |
0 |
| SS4-38J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 25 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17532 |
0 |
| SS4-38J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 28 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17533 |
0 |
| SS4-38J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 30 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17534 |
0 |
| SS4-38J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 32 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17535 |
0 |
| SS4-38J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 35 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17536 |
0 |
| SS4-38J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 40 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17537 |
0 |
| SS4-38J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 45 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17538 |
0 |
| SS4-38J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 50 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17539 |
0 |
| SS4-38J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 55 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17540 |
0 |
| SS4-38J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 60 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17541 |
0 |
| SS4-38J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 65 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17542 |
0 |
| SS4-40J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S1K | N/A 25 mm | N/A 160 mm | N/A 168 mm | N/A 56 mm |
N/A
17555 |
0 |
| SS4-40J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S1K | N/A 28 mm | N/A 160 mm | N/A 168 mm | N/A 56 mm |
N/A
17556 |
0 |
| SS4-40J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S1K | N/A 30 mm | N/A 160 mm | N/A 168 mm | N/A 56 mm |
N/A
17557 |
0 |