The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 161 162 163 164 165 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-40J32 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 32 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17558
0
SS4-40J35 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 35 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17559
0
SS4-40J40 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 40 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17560
0
SS4-40J45 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 45 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17561
0
SS4-40J50 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 50 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17562
0
SS4-40J55 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 55 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17563
0
SS4-40J60 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 60 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17564
0
SS4-40J65 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 65 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17565
0
SS4-42J25 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 25 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17578
0
SS4-42J28 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 28 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17579
0
SS4-42J30 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 30 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17580
0
SS4-42J32 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 32 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17581
0
SS4-42J35 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 35 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17582
0
SS4-42J40 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 40 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17583
0
SS4-42J45 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 45 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17584
0
SS4-42J50 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 50 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17585
0
SS4-42J55 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 55 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17586
0
SS4-42J60 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 60 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17587
0
SS4-42J65 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 65 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17588
0
SS4-44J25 $0.00 N/A N/A Finished N/A 4 N/A 44 N/A S1K N/A 25 mm N/A 176 mm N/A 184 mm N/A 56 mm N/A
17601
0
SS4-44J28 $0.00 N/A N/A Finished N/A 4 N/A 44 N/A S1K N/A 28 mm N/A 176 mm N/A 184 mm N/A 56 mm N/A
17602
0
SS4-44J30 $0.00 N/A N/A Finished N/A 4 N/A 44 N/A S1K N/A 30 mm N/A 176 mm N/A 184 mm N/A 56 mm N/A
17603
0
SS4-44J32 $0.00 N/A N/A Finished N/A 4 N/A 44 N/A S1K N/A 32 mm N/A 176 mm N/A 184 mm N/A 56 mm N/A
17604
0
SS4-44J35 $0.00 N/A N/A Finished N/A 4 N/A 44 N/A S1K N/A 35 mm N/A 176 mm N/A 184 mm N/A 56 mm N/A
17605
0
SS4-44J40 $0.00 N/A N/A Finished N/A 4 N/A 44 N/A S1K N/A 40 mm N/A 176 mm N/A 184 mm N/A 56 mm N/A
17606
0
Unit of Measure
« 161 162 163 164 165 »