KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-44J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 45 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17607 |
0 |
| SS4-44J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 50 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17608 |
0 |
| SS4-44J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 55 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17609 |
0 |
| SS4-44J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 60 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17610 |
0 |
| SS4-44J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 65 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17611 |
0 |
| SS4-45J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 25 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17624 |
0 |
| SS4-45J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 28 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17625 |
0 |
| SS4-45J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 30 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17626 |
0 |
| SS4-45J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 32 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17627 |
0 |
| SS4-45J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 35 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17628 |
0 |
| SS4-45J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 40 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17629 |
0 |
| SS4-45J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 45 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17630 |
0 |
| SS4-45J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 50 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17631 |
0 |
| SS4-45J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 55 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17632 |
0 |
| SS4-45J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 60 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17633 |
0 |
| SS4-45J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 65 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17634 |
0 |
| SS4-46J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 25 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17647 |
0 |
| SS4-46J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 28 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17648 |
0 |
| SS4-46J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 30 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17649 |
0 |
| SS4-46J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 32 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17650 |
0 |
| SS4-46J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 35 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17651 |
0 |
| SS4-46J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 40 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17652 |
0 |
| SS4-46J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 45 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17653 |
0 |
| SS4-46J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 50 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17654 |
0 |
| SS4-46J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 55 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17655 |
0 |