The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 161 162 163 164 165 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-46J60 $0.00 N/A N/A Finished N/A 4 N/A 46 N/A S1K N/A 60 mm N/A 184 mm N/A 192 mm N/A 56 mm N/A
17656
0
SS4-46J65 $0.00 N/A N/A Finished N/A 4 N/A 46 N/A S1K N/A 65 mm N/A 184 mm N/A 192 mm N/A 56 mm N/A
17657
0
SS4-14HJ22 $0.00 N/A N/A Finished N/A 4 N/A 14 N/A S1K N/A 22 mm N/A 56 mm N/A 64 mm N/A 60 mm N/A
17123
0
SS4-15HJ22 $0.00 N/A N/A Finished N/A 4 N/A 15 N/A S1K N/A 22 mm N/A 60 mm N/A 68 mm N/A 60 mm N/A
17128
0
SS4-15HJ25 $0.00 N/A N/A Finished N/A 4 N/A 15 N/A S1K N/A 25 mm N/A 60 mm N/A 68 mm N/A 60 mm N/A
17129
0
SS4-16HJ22 $0.00 N/A N/A Finished N/A 4 N/A 16 N/A S1K N/A 22 mm N/A 64 mm N/A 72 mm N/A 60 mm N/A
17135
0
SS4-16HJ25 $0.00 N/A N/A Finished N/A 4 N/A 16 N/A S1K N/A 25 mm N/A 64 mm N/A 72 mm N/A 60 mm N/A
17136
0
SS4-16HJ28 $0.00 N/A N/A Finished N/A 4 N/A 16 N/A S1K N/A 28 mm N/A 64 mm N/A 72 mm N/A 60 mm N/A
17137
0
SS4-16HJ30 $0.00 N/A N/A Finished N/A 4 N/A 16 N/A S1K N/A 30 mm N/A 64 mm N/A 72 mm N/A 60 mm N/A
17138
0
SS4-17HJ22 $0.00 N/A N/A Finished N/A 4 N/A 17 N/A S1K N/A 22 mm N/A 68 mm N/A 76 mm N/A 60 mm N/A
17146
0
SS4-17HJ25 $0.00 N/A N/A Finished N/A 4 N/A 17 N/A S1K N/A 25 mm N/A 68 mm N/A 76 mm N/A 60 mm N/A
17147
0
SS4-17HJ28 $0.00 N/A N/A Finished N/A 4 N/A 17 N/A S1K N/A 28 mm N/A 68 mm N/A 76 mm N/A 60 mm N/A
17148
0
SS4-17HJ30 $0.00 N/A N/A Finished N/A 4 N/A 17 N/A S1K N/A 30 mm N/A 68 mm N/A 76 mm N/A 60 mm N/A
17149
0
SS4-18HJ22 $0.00 N/A N/A Finished N/A 4 N/A 18 N/A S1K N/A 22 mm N/A 72 mm N/A 80 mm N/A 60 mm N/A
17157
0
SS4-18HJ25 $0.00 N/A N/A Finished N/A 4 N/A 18 N/A S1K N/A 25 mm N/A 72 mm N/A 80 mm N/A 60 mm N/A
17158
0
SS4-18HJ28 $0.00 N/A N/A Finished N/A 4 N/A 18 N/A S1K N/A 28 mm N/A 72 mm N/A 80 mm N/A 60 mm N/A
17159
0
SS4-18HJ30 $0.00 N/A N/A Finished N/A 4 N/A 18 N/A S1K N/A 30 mm N/A 72 mm N/A 80 mm N/A 60 mm N/A
17160
0
SS4-18HJ32 $0.00 N/A N/A Finished N/A 4 N/A 18 N/A S1K N/A 32 mm N/A 72 mm N/A 80 mm N/A 60 mm N/A
17161
0
SS4-19HJ22 $0.00 N/A N/A Finished N/A 4 N/A 19 N/A S1K N/A 22 mm N/A 76 mm N/A 84 mm N/A 60 mm N/A
17170
0
SS4-19HJ25 $0.00 N/A N/A Finished N/A 4 N/A 19 N/A S1K N/A 25 mm N/A 76 mm N/A 84 mm N/A 60 mm N/A
17171
0
SS4-19HJ28 $0.00 N/A N/A Finished N/A 4 N/A 19 N/A S1K N/A 28 mm N/A 76 mm N/A 84 mm N/A 60 mm N/A
17172
0
SS4-19HJ30 $0.00 N/A N/A Finished N/A 4 N/A 19 N/A S1K N/A 30 mm N/A 76 mm N/A 84 mm N/A 60 mm N/A
17173
0
SS4-19HJ32 $0.00 N/A N/A Finished N/A 4 N/A 19 N/A S1K N/A 32 mm N/A 76 mm N/A 84 mm N/A 60 mm N/A
17174
0
SS4-19HJ35 $0.00 N/A N/A Finished N/A 4 N/A 19 N/A S1K N/A 35 mm N/A 76 mm N/A 84 mm N/A 60 mm N/A
17175
0
SS4-20HJ22 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S1K N/A 22 mm N/A 80 mm N/A 88 mm N/A 60 mm N/A
17185
0
Unit of Measure
« 161 162 163 164 165 »