The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 161 162 163 164 165 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-20HJ25 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S1K N/A 25 mm N/A 80 mm N/A 88 mm N/A 60 mm N/A
17186
0
SS4-20HJ28 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S1K N/A 28 mm N/A 80 mm N/A 88 mm N/A 60 mm N/A
17187
0
SS4-20HJ30 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S1K N/A 30 mm N/A 80 mm N/A 88 mm N/A 60 mm N/A
17188
0
SS4-20HJ32 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S1K N/A 32 mm N/A 80 mm N/A 88 mm N/A 60 mm N/A
17189
0
SS4-20HJ35 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S1K N/A 35 mm N/A 80 mm N/A 88 mm N/A 60 mm N/A
17190
0
SS4-20HJ40 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S1K N/A 40 mm N/A 80 mm N/A 88 mm N/A 60 mm N/A
17191
0
SS4-21HJ22 $0.00 N/A N/A Finished N/A 4 N/A 21 N/A S1K N/A 22 mm N/A 84 mm N/A 92 mm N/A 60 mm N/A
17202
0
SS4-21HJ25 $0.00 N/A N/A Finished N/A 4 N/A 21 N/A S1K N/A 25 mm N/A 84 mm N/A 92 mm N/A 60 mm N/A
17203
0
SS4-21HJ28 $0.00 N/A N/A Finished N/A 4 N/A 21 N/A S1K N/A 28 mm N/A 84 mm N/A 92 mm N/A 60 mm N/A
17204
0
SS4-21HJ30 $0.00 N/A N/A Finished N/A 4 N/A 21 N/A S1K N/A 30 mm N/A 84 mm N/A 92 mm N/A 60 mm N/A
17205
0
SS4-21HJ32 $0.00 N/A N/A Finished N/A 4 N/A 21 N/A S1K N/A 32 mm N/A 84 mm N/A 92 mm N/A 60 mm N/A
17206
0
SS4-21HJ35 $0.00 N/A N/A Finished N/A 4 N/A 21 N/A S1K N/A 35 mm N/A 84 mm N/A 92 mm N/A 60 mm N/A
17207
0
SS4-21HJ40 $0.00 N/A N/A Finished N/A 4 N/A 21 N/A S1K N/A 40 mm N/A 84 mm N/A 92 mm N/A 60 mm N/A
17208
0
SS4-22HJ22 $0.00 N/A N/A Finished N/A 4 N/A 22 N/A S1K N/A 22 mm N/A 88 mm N/A 96 mm N/A 60 mm N/A
17219
0
SS4-22HJ25 $0.00 N/A N/A Finished N/A 4 N/A 22 N/A S1K N/A 25 mm N/A 88 mm N/A 96 mm N/A 60 mm N/A
17220
0
SS4-22HJ28 $0.00 N/A N/A Finished N/A 4 N/A 22 N/A S1K N/A 28 mm N/A 88 mm N/A 96 mm N/A 60 mm N/A
17221
0
SS4-22HJ30 $0.00 N/A N/A Finished N/A 4 N/A 22 N/A S1K N/A 30 mm N/A 88 mm N/A 96 mm N/A 60 mm N/A
17222
0
SS4-22HJ32 $0.00 N/A N/A Finished N/A 4 N/A 22 N/A S1K N/A 32 mm N/A 88 mm N/A 96 mm N/A 60 mm N/A
17223
0
SS4-22HJ35 $0.00 N/A N/A Finished N/A 4 N/A 22 N/A S1K N/A 35 mm N/A 88 mm N/A 96 mm N/A 60 mm N/A
17224
0
SS4-22HJ40 $0.00 N/A N/A Finished N/A 4 N/A 22 N/A S1K N/A 40 mm N/A 88 mm N/A 96 mm N/A 60 mm N/A
17225
0
SS4-22HJ45 $0.00 N/A N/A Finished N/A 4 N/A 22 N/A S1K N/A 45 mm N/A 88 mm N/A 96 mm N/A 60 mm N/A
17226
0
SS4-23HJ22 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 22 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17238
0
SS4-23HJ25 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 25 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17239
0
SS4-23HJ28 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 28 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17240
0
SS4-23HJ30 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 30 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17241
0
Unit of Measure
« 161 162 163 164 165 »