The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 161 162 163 164 165 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-23HJ32 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 32 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17242
0
SS4-23HJ35 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 35 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17243
0
SS4-23HJ40 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 40 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17244
0
SS4-23HJ45 $0.00 N/A N/A Finished N/A 4 N/A 23 N/A S1K N/A 45 mm N/A 92 mm N/A 100 mm N/A 60 mm N/A
17245
0
SS4-24HJ22 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 22 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17257
0
SS4-24HJ25 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 25 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17258
0
SS4-24HJ28 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 28 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17259
0
SS4-24HJ30 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 30 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17260
0
SS4-24HJ32 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 32 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17261
0
SS4-24HJ35 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 35 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17262
0
SS4-24HJ40 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 40 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17263
0
SS4-24HJ45 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 45 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17264
0
SS4-24HJ50 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S1K N/A 50 mm N/A 96 mm N/A 104 mm N/A 60 mm N/A
17265
0
SS4-25HJ22 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 22 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17278
0
SS4-25HJ25 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 25 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17279
0
SS4-25HJ28 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 28 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17280
0
SS4-25HJ30 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 30 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17281
0
SS4-25HJ32 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 32 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17282
0
SS4-25HJ35 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 35 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17283
0
SS4-25HJ40 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 40 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17284
0
SS4-25HJ45 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 45 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17285
0
SS4-25HJ50 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S1K N/A 50 mm N/A 100 mm N/A 108 mm N/A 60 mm N/A
17286
0
SS4-26HJ22 $0.00 N/A N/A Finished N/A 4 N/A 26 N/A S1K N/A 22 mm N/A 104 mm N/A 112 mm N/A 60 mm N/A
17299
0
SS4-26HJ25 $0.00 N/A N/A Finished N/A 4 N/A 26 N/A S1K N/A 25 mm N/A 104 mm N/A 112 mm N/A 60 mm N/A
17300
0
SS4-26HJ28 $0.00 N/A N/A Finished N/A 4 N/A 26 N/A S1K N/A 28 mm N/A 104 mm N/A 112 mm N/A 60 mm N/A
17301
0
Unit of Measure
« 161 162 163 164 165 »