KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-26HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 30 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17302 |
0 |
| SS4-26HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 32 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17303 |
0 |
| SS4-26HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 35 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17304 |
0 |
| SS4-26HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 40 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17305 |
0 |
| SS4-26HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 45 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17306 |
0 |
| SS4-26HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 26 | N/A S1K | N/A 50 mm | N/A 104 mm | N/A 112 mm | N/A 60 mm |
N/A
17307 |
0 |
| SS4-27HJ22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 22 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17320 |
0 |
| SS4-27HJ25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 25 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17321 |
0 |
| SS4-27HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 28 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17322 |
0 |
| SS4-27HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 30 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17323 |
0 |
| SS4-27HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 32 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17324 |
0 |
| SS4-27HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 35 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17325 |
0 |
| SS4-27HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 40 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17326 |
0 |
| SS4-27HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 45 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17327 |
0 |
| SS4-27HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 50 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17328 |
0 |
| SS4-27HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 27 | N/A S1K | N/A 55 mm | N/A 108 mm | N/A 116 mm | N/A 60 mm |
N/A
17329 |
0 |
| SS4-28HJ22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S1K | N/A 22 mm | N/A 112 mm | N/A 120 mm | N/A 60 mm |
N/A
17343 |
0 |
| SS4-28HJ25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S1K | N/A 25 mm | N/A 112 mm | N/A 120 mm | N/A 60 mm |
N/A
17344 |
0 |
| SS4-28HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S1K | N/A 28 mm | N/A 112 mm | N/A 120 mm | N/A 60 mm |
N/A
17345 |
0 |
| SS4-28HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S1K | N/A 30 mm | N/A 112 mm | N/A 120 mm | N/A 60 mm |
N/A
17346 |
0 |
| SS4-28HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S1K | N/A 32 mm | N/A 112 mm | N/A 120 mm | N/A 60 mm |
N/A
17347 |
0 |
| SS4-28HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S1K | N/A 35 mm | N/A 112 mm | N/A 120 mm | N/A 60 mm |
N/A
17348 |
0 |
| SS4-28HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S1K | N/A 40 mm | N/A 112 mm | N/A 120 mm | N/A 60 mm |
N/A
17349 |
0 |
| SS4-28HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S1K | N/A 45 mm | N/A 112 mm | N/A 120 mm | N/A 60 mm |
N/A
17350 |
0 |
| SS4-28HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S1K | N/A 50 mm | N/A 112 mm | N/A 120 mm | N/A 60 mm |
N/A
17351 |
0 |