KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-28HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S1K | N/A 55 mm | N/A 112 mm | N/A 120 mm | N/A 60 mm |
N/A
17352 |
0 |
| SS4-28HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S1K | N/A 60 mm | N/A 112 mm | N/A 120 mm | N/A 60 mm |
N/A
17353 |
0 |
| SS4-29HJ22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 29 | N/A S1K | N/A 22 mm | N/A 116 mm | N/A 124 mm | N/A 60 mm |
N/A
17368 |
0 |
| SS4-29HJ25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 29 | N/A S1K | N/A 25 mm | N/A 116 mm | N/A 124 mm | N/A 60 mm |
N/A
17369 |
0 |
| SS4-29HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 29 | N/A S1K | N/A 28 mm | N/A 116 mm | N/A 124 mm | N/A 60 mm |
N/A
17370 |
0 |
| SS4-29HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 29 | N/A S1K | N/A 30 mm | N/A 116 mm | N/A 124 mm | N/A 60 mm |
N/A
17371 |
0 |
| SS4-29HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 29 | N/A S1K | N/A 32 mm | N/A 116 mm | N/A 124 mm | N/A 60 mm |
N/A
17372 |
0 |
| SS4-29HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 29 | N/A S1K | N/A 35 mm | N/A 116 mm | N/A 124 mm | N/A 60 mm |
N/A
17373 |
0 |
| SS4-29HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 29 | N/A S1K | N/A 40 mm | N/A 116 mm | N/A 124 mm | N/A 60 mm |
N/A
17374 |
0 |
| SS4-29HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 29 | N/A S1K | N/A 45 mm | N/A 116 mm | N/A 124 mm | N/A 60 mm |
N/A
17375 |
0 |
| SS4-29HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 29 | N/A S1K | N/A 50 mm | N/A 116 mm | N/A 124 mm | N/A 60 mm |
N/A
17376 |
0 |
| SS4-29HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 29 | N/A S1K | N/A 55 mm | N/A 116 mm | N/A 124 mm | N/A 60 mm |
N/A
17377 |
0 |
| SS4-29HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 29 | N/A S1K | N/A 60 mm | N/A 116 mm | N/A 124 mm | N/A 60 mm |
N/A
17378 |
0 |
| SS4-30HJ22 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 22 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17393 |
0 |
| SS4-30HJ25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17394 |
0 |
| SS4-30HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17395 |
0 |
| SS4-30HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17396 |
0 |
| SS4-30HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17397 |
0 |
| SS4-30HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17398 |
0 |
| SS4-30HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 40 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17399 |
0 |
| SS4-30HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 45 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17400 |
0 |
| SS4-30HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 50 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17401 |
0 |
| SS4-30HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 55 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17402 |
0 |
| SS4-30HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 60 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17403 |
0 |
| SS4-30HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S1K | N/A 65 mm | N/A 120 mm | N/A 128 mm | N/A 60 mm |
N/A
17404 |
0 |