KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-32HJ25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 25 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17420 |
0 |
| SS4-32HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 28 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17421 |
0 |
| SS4-32HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 30 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17422 |
0 |
| SS4-32HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 32 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17423 |
0 |
| SS4-32HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 35 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17424 |
0 |
| SS4-32HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 40 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17425 |
0 |
| SS4-32HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 45 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17426 |
0 |
| SS4-32HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 50 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17427 |
0 |
| SS4-32HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 55 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17428 |
0 |
| SS4-32HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 60 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17429 |
0 |
| SS4-32HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S1K | N/A 65 mm | N/A 128 mm | N/A 136 mm | N/A 56 mm |
N/A
17430 |
0 |
| SS4-34HJ25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 34 | N/A S1K | N/A 25 mm | N/A 136 mm | N/A 144 mm | N/A 56 mm |
N/A
17445 |
0 |
| SS4-34HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 34 | N/A S1K | N/A 28 mm | N/A 136 mm | N/A 144 mm | N/A 56 mm |
N/A
17446 |
0 |
| SS4-34HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 34 | N/A S1K | N/A 30 mm | N/A 136 mm | N/A 144 mm | N/A 56 mm |
N/A
17447 |
0 |
| SS4-34HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 34 | N/A S1K | N/A 32 mm | N/A 136 mm | N/A 144 mm | N/A 56 mm |
N/A
17448 |
0 |
| SS4-34HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 34 | N/A S1K | N/A 35 mm | N/A 136 mm | N/A 144 mm | N/A 56 mm |
N/A
17449 |
0 |
| SS4-34HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 34 | N/A S1K | N/A 40 mm | N/A 136 mm | N/A 144 mm | N/A 56 mm |
N/A
17450 |
0 |
| SS4-34HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 34 | N/A S1K | N/A 45 mm | N/A 136 mm | N/A 144 mm | N/A 56 mm |
N/A
17451 |
0 |
| SS4-34HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 34 | N/A S1K | N/A 50 mm | N/A 136 mm | N/A 144 mm | N/A 56 mm |
N/A
17452 |
0 |
| SS4-34HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 34 | N/A S1K | N/A 55 mm | N/A 136 mm | N/A 144 mm | N/A 56 mm |
N/A
17453 |
0 |
| SS4-34HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 34 | N/A S1K | N/A 60 mm | N/A 136 mm | N/A 144 mm | N/A 56 mm |
N/A
17454 |
0 |
| SS4-34HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 34 | N/A S1K | N/A 65 mm | N/A 136 mm | N/A 144 mm | N/A 56 mm |
N/A
17455 |
0 |
| SS4-35HJ25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S1K | N/A 25 mm | N/A 140 mm | N/A 148 mm | N/A 56 mm |
N/A
17470 |
0 |
| SS4-35HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S1K | N/A 28 mm | N/A 140 mm | N/A 148 mm | N/A 56 mm |
N/A
17471 |
0 |
| SS4-35HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S1K | N/A 30 mm | N/A 140 mm | N/A 148 mm | N/A 56 mm |
N/A
17472 |
0 |