KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-35HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S1K | N/A 32 mm | N/A 140 mm | N/A 148 mm | N/A 56 mm |
N/A
17473 |
0 |
| SS4-35HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S1K | N/A 35 mm | N/A 140 mm | N/A 148 mm | N/A 56 mm |
N/A
17474 |
0 |
| SS4-35HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S1K | N/A 40 mm | N/A 140 mm | N/A 148 mm | N/A 56 mm |
N/A
17475 |
0 |
| SS4-35HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S1K | N/A 45 mm | N/A 140 mm | N/A 148 mm | N/A 56 mm |
N/A
17476 |
0 |
| SS4-35HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S1K | N/A 50 mm | N/A 140 mm | N/A 148 mm | N/A 56 mm |
N/A
17477 |
0 |
| SS4-35HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S1K | N/A 55 mm | N/A 140 mm | N/A 148 mm | N/A 56 mm |
N/A
17478 |
0 |
| SS4-35HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S1K | N/A 60 mm | N/A 140 mm | N/A 148 mm | N/A 56 mm |
N/A
17479 |
0 |
| SS4-35HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S1K | N/A 65 mm | N/A 140 mm | N/A 148 mm | N/A 56 mm |
N/A
17480 |
0 |
| SS4-36HJ25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 25 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17495 |
0 |
| SS4-36HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 28 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17496 |
0 |
| SS4-36HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 30 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17497 |
0 |
| SS4-36HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 32 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17498 |
0 |
| SS4-36HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 35 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17499 |
0 |
| SS4-36HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 40 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17500 |
0 |
| SS4-36HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 45 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17501 |
0 |
| SS4-36HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 50 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17502 |
0 |
| SS4-36HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 55 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17503 |
0 |
| SS4-36HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 60 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17504 |
0 |
| SS4-36HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S1K | N/A 65 mm | N/A 144 mm | N/A 152 mm | N/A 56 mm |
N/A
17505 |
0 |
| SS4-38HJ25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 25 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17520 |
0 |
| SS4-38HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 28 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17521 |
0 |
| SS4-38HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 30 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17522 |
0 |
| SS4-38HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 32 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17523 |
0 |
| SS4-38HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 35 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17524 |
0 |
| SS4-38HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 38 | N/A S1K | N/A 40 mm | N/A 152 mm | N/A 160 mm | N/A 56 mm |
N/A
17525 |
0 |