KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-48H | $43.87 | N/A | N/A Plain | N/A 1.5 | N/A 48 | N/A S1 | N/A 12 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
12526 |
43.87 |
| SS1.5-50 | $34.37 |
N/A
|
N/A Plain | N/A 1.5 | N/A 50 | N/A S1 | N/A 12 mm | N/A 75 mm | N/A 78 mm | N/A 25 mm |
N/A
12546 |
34.37 |
| SS1.5-50H | $45.00 | N/A | N/A Plain | N/A 1.5 | N/A 50 | N/A S1 | N/A 12 mm | N/A 75 mm | N/A 78 mm | N/A 25 mm |
N/A
12554 |
45 |
| SS1.5-52 | $36.66 |
N/A
|
N/A Plain | N/A 1.5 | N/A 52 | N/A S1 | N/A 15 mm | N/A 78 mm | N/A 81 mm | N/A 25 mm |
N/A
12574 |
36.66 |
| SS1.5-52H | $47.23 | N/A | N/A Plain | N/A 1.5 | N/A 52 | N/A S1 | N/A 15 mm | N/A 78 mm | N/A 81 mm | N/A 25 mm |
N/A
12580 |
47.23 |
| SS1.5-54 | $39.27 |
N/A
|
N/A Plain | N/A 1.5 | N/A 54 | N/A S1 | N/A 15 mm | N/A 81 mm | N/A 84 mm | N/A 25 mm |
N/A
12600 |
39.27 |
| SS1.5-54H | $49.76 | N/A | N/A Plain | N/A 1.5 | N/A 54 | N/A S1 | N/A 15 mm | N/A 81 mm | N/A 84 mm | N/A 25 mm |
N/A
12606 |
49.76 |
| SS1.5-55 | $39.45 |
N/A
|
N/A Plain | N/A 1.5 | N/A 55 | N/A S1 | N/A 15 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 25 mm |
N/A
12626 |
39.45 |
| SS1.5-55H | $49.94 | N/A | N/A Plain | N/A 1.5 | N/A 55 | N/A S1 | N/A 15 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 25 mm |
N/A
12632 |
49.94 |
| SS1.5-56 | $39.89 |
N/A
|
N/A Plain | N/A 1.5 | N/A 56 | N/A S1 | N/A 15 mm | N/A 84 mm | N/A 87 mm | N/A 25 mm |
N/A
12652 |
39.89 |
| SS1.5-56H | $50.39 | N/A | N/A Plain | N/A 1.5 | N/A 56 | N/A S1 | N/A 15 mm | N/A 84 mm | N/A 87 mm | N/A 25 mm |
N/A
12658 |
50.39 |
| SS1.5-58 | $42.47 | N/A | N/A Plain | N/A 1.5 | N/A 58 | N/A S1 | N/A 15 mm | N/A 87 mm | N/A 90 mm | N/A 25 mm |
N/A
12678 |
42.47 |
| SS1.5-58H | $52.90 | N/A | N/A Plain | N/A 1.5 | N/A 58 | N/A S1 | N/A 15 mm | N/A 87 mm | N/A 90 mm | N/A 25 mm |
N/A
12684 |
52.9 |
| SS1.5-60 | $43.30 |
N/A
|
N/A Plain | N/A 1.5 | N/A 60 | N/A S1 | N/A 15 mm | N/A 90 mm | N/A 93 mm | N/A 25 mm |
N/A
12704 |
43.3 |
| SS1.5-60H | $53.72 | N/A | N/A Plain | N/A 1.5 | N/A 60 | N/A S1 | N/A 15 mm | N/A 90 mm | N/A 93 mm | N/A 25 mm |
N/A
12710 |
53.72 |
| SS1.5-62 | $46.15 |
N/A
|
N/A Plain | N/A 1.5 | N/A 62 | N/A S1 | N/A 15 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12730 |
46.15 |
| SS1.5-62H | $67.86 | N/A | N/A Plain | N/A 1.5 | N/A 62 | N/A S1 | N/A 15 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12737 |
67.86 |
| SS1.5-64 | $50.76 |
N/A
|
N/A Plain | N/A 1.5 | N/A 64 | N/A S1 | N/A 15 mm | N/A 96 mm | N/A 99 mm | N/A 25 mm |
N/A
12759 |
50.76 |
| SS1.5-64H | $72.27 | N/A | N/A Plain | N/A 1.5 | N/A 64 | N/A S1 | N/A 15 mm | N/A 96 mm | N/A 99 mm | N/A 25 mm |
N/A
12766 |
72.27 |
| SS1.5-65 | $51.31 | N/A | N/A Plain | N/A 1.5 | N/A 65 | N/A S1 | N/A 15 mm | N/A 97.5 mm | N/A 100.5 mm | N/A 25 mm |
N/A
12788 |
51.31 |
| SS1.5-65H | $72.81 | N/A | N/A Plain | N/A 1.5 | N/A 65 | N/A S1 | N/A 15 mm | N/A 97.5 mm | N/A 100.5 mm | N/A 25 mm |
N/A
12795 |
72.81 |
| SS1.5-66 | $51.82 |
N/A
|
N/A Plain | N/A 1.5 | N/A 66 | N/A S1 | N/A 15 mm | N/A 99 mm | N/A 102 mm | N/A 25 mm |
N/A
12817 |
51.82 |
| SS1.5-66H | $73.31 | N/A | N/A Plain | N/A 1.5 | N/A 66 | N/A S1 | N/A 15 mm | N/A 99 mm | N/A 102 mm | N/A 25 mm |
N/A
12824 |
73.31 |
| SS1.5-68 | $53.70 |
N/A
|
N/A Plain | N/A 1.5 | N/A 68 | N/A S1 | N/A 15 mm | N/A 102 mm | N/A 105 mm | N/A 25 mm |
N/A
12846 |
53.7 |
| SS1.5-68H | $75.13 | N/A | N/A Plain | N/A 1.5 | N/A 68 | N/A S1 | N/A 15 mm | N/A 102 mm | N/A 105 mm | N/A 25 mm |
N/A
12853 |
75.13 |