The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 166 167 168 169 170 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-38HJ45 $0.00 N/A N/A Finished N/A 4 N/A 38 N/A S1K N/A 45 mm N/A 152 mm N/A 160 mm N/A 56 mm N/A
17526
0
SS4-38HJ50 $0.00 N/A N/A Finished N/A 4 N/A 38 N/A S1K N/A 50 mm N/A 152 mm N/A 160 mm N/A 56 mm N/A
17527
0
SS4-38HJ55 $0.00 N/A N/A Finished N/A 4 N/A 38 N/A S1K N/A 55 mm N/A 152 mm N/A 160 mm N/A 56 mm N/A
17528
0
SS4-38HJ60 $0.00 N/A N/A Finished N/A 4 N/A 38 N/A S1K N/A 60 mm N/A 152 mm N/A 160 mm N/A 56 mm N/A
17529
0
SS4-38HJ65 $0.00 N/A N/A Finished N/A 4 N/A 38 N/A S1K N/A 65 mm N/A 152 mm N/A 160 mm N/A 56 mm N/A
17530
0
SS4-40HJ28 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 28 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17545
0
SS4-40HJ30 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 30 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17546
0
SS4-40HJ32 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 32 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17547
0
SS4-40HJ35 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 35 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17548
0
SS4-40HJ40 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 40 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17549
0
SS4-40HJ45 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 45 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17550
0
SS4-40HJ50 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 50 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17551
0
SS4-40HJ55 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 55 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17552
0
SS4-40HJ60 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 60 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17553
0
SS4-40HJ65 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S1K N/A 65 mm N/A 160 mm N/A 168 mm N/A 56 mm N/A
17554
0
SS4-42HJ28 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 28 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17568
0
SS4-42HJ30 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 30 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17569
0
SS4-42HJ32 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 32 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17570
0
SS4-42HJ35 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 35 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17571
0
SS4-42HJ40 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 40 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17572
0
SS4-42HJ45 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 45 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17573
0
SS4-42HJ50 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 50 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17574
0
SS4-42HJ55 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 55 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17575
0
SS4-42HJ60 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 60 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17576
0
SS4-42HJ65 $0.00 N/A N/A Finished N/A 4 N/A 42 N/A S1K N/A 65 mm N/A 168 mm N/A 176 mm N/A 56 mm N/A
17577
0
Unit of Measure
« 166 167 168 169 170 »