KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-44HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 28 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17591 |
0 |
| SS4-44HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 30 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17592 |
0 |
| SS4-44HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 32 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17593 |
0 |
| SS4-44HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 35 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17594 |
0 |
| SS4-44HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 40 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17595 |
0 |
| SS4-44HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 45 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17596 |
0 |
| SS4-44HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 50 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17597 |
0 |
| SS4-44HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 55 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17598 |
0 |
| SS4-44HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 60 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17599 |
0 |
| SS4-44HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 44 | N/A S1K | N/A 65 mm | N/A 176 mm | N/A 184 mm | N/A 56 mm |
N/A
17600 |
0 |
| SS4-45HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 28 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17614 |
0 |
| SS4-45HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 30 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17615 |
0 |
| SS4-45HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 32 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17616 |
0 |
| SS4-45HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 35 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17617 |
0 |
| SS4-45HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 40 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17618 |
0 |
| SS4-45HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 45 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17619 |
0 |
| SS4-45HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 50 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17620 |
0 |
| SS4-45HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 55 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17621 |
0 |
| SS4-45HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 60 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17622 |
0 |
| SS4-45HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S1K | N/A 65 mm | N/A 180 mm | N/A 188 mm | N/A 56 mm |
N/A
17623 |
0 |
| SS4-46HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 28 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17637 |
0 |
| SS4-46HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 30 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17638 |
0 |
| SS4-46HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 32 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17639 |
0 |
| SS4-46HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 35 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17640 |
0 |
| SS4-46HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 46 | N/A S1K | N/A 40 mm | N/A 184 mm | N/A 192 mm | N/A 56 mm |
N/A
17641 |
0 |