KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-52J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 52 | N/A S2K | N/A 40 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17713 |
0 |
| SS4-52J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 52 | N/A S2K | N/A 45 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17714 |
0 |
| SS4-52J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 52 | N/A S2K | N/A 50 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17715 |
0 |
| SS4-52J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 52 | N/A S2K | N/A 55 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17716 |
0 |
| SS4-52J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 52 | N/A S2K | N/A 60 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17717 |
0 |
| SS4-52J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 52 | N/A S2K | N/A 65 mm | N/A 208 mm | N/A 216 mm | N/A 56 mm |
N/A
17718 |
0 |
| SS4-54J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 30 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17729 |
0 |
| SS4-54J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 32 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17730 |
0 |
| SS4-54J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 35 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17731 |
0 |
| SS4-54J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 40 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17732 |
0 |
| SS4-54J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 45 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17733 |
0 |
| SS4-54J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 50 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17734 |
0 |
| SS4-54J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 55 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17735 |
0 |
| SS4-54J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 60 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17736 |
0 |
| SS4-54J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 65 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17737 |
0 |
| SS4-55J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 30 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17748 |
0 |
| SS4-55J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 32 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17749 |
0 |
| SS4-55J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 35 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17750 |
0 |
| SS4-55J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 40 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17751 |
0 |
| SS4-55J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 45 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17752 |
0 |
| SS4-55J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 50 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17753 |
0 |
| SS4-55J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 55 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17754 |
0 |
| SS4-55J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 60 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17755 |
0 |
| SS4-55J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 65 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17756 |
0 |
| SS4-56J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 30 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17767 |
0 |