KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-65J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 65 | N/A S2K | N/A 55 mm | N/A 260 mm | N/A 268 mm | N/A 56 mm |
N/A
17868 |
0 |
| SS4-65J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 65 | N/A S2K | N/A 60 mm | N/A 260 mm | N/A 268 mm | N/A 56 mm |
N/A
17869 |
0 |
| SS4-65J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 65 | N/A S2K | N/A 65 mm | N/A 260 mm | N/A 268 mm | N/A 56 mm |
N/A
17870 |
0 |
| SS4-66J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 30 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17881 |
0 |
| SS4-66J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 32 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17882 |
0 |
| SS4-66J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 35 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17883 |
0 |
| SS4-66J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 40 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17884 |
0 |
| SS4-66J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 45 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17885 |
0 |
| SS4-66J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 50 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17886 |
0 |
| SS4-66J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 55 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17887 |
0 |
| SS4-66J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 60 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17888 |
0 |
| SS4-66J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 65 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17889 |
0 |
| SS4-68J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 30 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17900 |
0 |
| SS4-68J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 32 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17901 |
0 |
| SS4-68J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 35 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17902 |
0 |
| SS4-68J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 40 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17903 |
0 |
| SS4-68J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 45 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17904 |
0 |
| SS4-68J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 50 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17905 |
0 |
| SS4-68J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 55 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17906 |
0 |
| SS4-68J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 60 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17907 |
0 |
| SS4-68J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 65 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17908 |
0 |
| SS4-48HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S2K | N/A 28 mm | N/A 192 mm | N/A 200 mm | N/A 56 mm |
N/A
17660 |
0 |
| SS4-48HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S2K | N/A 30 mm | N/A 192 mm | N/A 200 mm | N/A 56 mm |
N/A
17661 |
0 |
| SS4-48HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S2K | N/A 32 mm | N/A 192 mm | N/A 200 mm | N/A 56 mm |
N/A
17662 |
0 |
| SS4-48HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S2K | N/A 35 mm | N/A 192 mm | N/A 200 mm | N/A 56 mm |
N/A
17663 |
0 |