The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 176 177 178 179 180 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-48HJ40 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 40 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17664
0
SS4-48HJ45 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 45 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17665
0
SS4-48HJ50 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 50 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17666
0
SS4-48HJ55 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 55 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17667
0
SS4-48HJ60 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 60 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17668
0
SS4-48HJ65 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S2K N/A 65 mm N/A 192 mm N/A 200 mm N/A 56 mm N/A
17669
0
SS4-50HJ32 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 32 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17683
0
SS4-50HJ35 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 35 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17684
0
SS4-50HJ40 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 40 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17685
0
SS4-50HJ45 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 45 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17686
0
SS4-50HJ50 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 50 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17687
0
SS4-50HJ55 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 55 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17688
0
SS4-50HJ60 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 60 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17689
0
SS4-50HJ65 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S2K N/A 65 mm N/A 200 mm N/A 208 mm N/A 56 mm N/A
17690
0
SS4-52HJ32 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 32 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17702
0
SS4-52HJ35 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 35 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17703
0
SS4-52HJ40 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 40 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17704
0
SS4-52HJ45 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 45 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17705
0
SS4-52HJ50 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 50 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17706
0
SS4-52HJ55 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 55 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17707
0
SS4-52HJ60 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 60 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17708
0
SS4-52HJ65 $0.00 N/A N/A Finished N/A 4 N/A 52 N/A S2K N/A 65 mm N/A 208 mm N/A 216 mm N/A 56 mm N/A
17709
0
SS4-54HJ32 $0.00 N/A N/A Finished N/A 4 N/A 54 N/A S2K N/A 32 mm N/A 216 mm N/A 224 mm N/A 56 mm N/A
17721
0
SS4-54HJ35 $0.00 N/A N/A Finished N/A 4 N/A 54 N/A S2K N/A 35 mm N/A 216 mm N/A 224 mm N/A 56 mm N/A
17722
0
SS4-54HJ40 $0.00 N/A N/A Finished N/A 4 N/A 54 N/A S2K N/A 40 mm N/A 216 mm N/A 224 mm N/A 56 mm N/A
17723
0
Unit of Measure
« 176 177 178 179 180 »