KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-54HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 45 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17724 |
0 |
| SS4-54HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 50 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17725 |
0 |
| SS4-54HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 55 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17726 |
0 |
| SS4-54HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 60 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17727 |
0 |
| SS4-54HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 54 | N/A S2K | N/A 65 mm | N/A 216 mm | N/A 224 mm | N/A 56 mm |
N/A
17728 |
0 |
| SS4-55HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 32 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17740 |
0 |
| SS4-55HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 35 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17741 |
0 |
| SS4-55HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 40 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17742 |
0 |
| SS4-55HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 45 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17743 |
0 |
| SS4-55HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 50 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17744 |
0 |
| SS4-55HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 55 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17745 |
0 |
| SS4-55HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 60 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17746 |
0 |
| SS4-55HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S2K | N/A 65 mm | N/A 220 mm | N/A 228 mm | N/A 56 mm |
N/A
17747 |
0 |
| SS4-56HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 32 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17759 |
0 |
| SS4-56HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 35 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17760 |
0 |
| SS4-56HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 40 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17761 |
0 |
| SS4-56HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 45 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17762 |
0 |
| SS4-56HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 50 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17763 |
0 |
| SS4-56HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 55 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17764 |
0 |
| SS4-56HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 60 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17765 |
0 |
| SS4-56HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S2K | N/A 65 mm | N/A 224 mm | N/A 232 mm | N/A 56 mm |
N/A
17766 |
0 |
| SS4-58HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 32 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17778 |
0 |
| SS4-58HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 35 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17779 |
0 |
| SS4-58HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 40 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17780 |
0 |
| SS4-58HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 45 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17781 |
0 |