KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-70 | $54.76 |
N/A
|
N/A Plain | N/A 1.5 | N/A 70 | N/A S1 | N/A 15 mm | N/A 105 mm | N/A 108 mm | N/A 25 mm |
N/A
12875 |
54.76 |
| SS1.5-70H | $76.16 | N/A | N/A Plain | N/A 1.5 | N/A 70 | N/A S1 | N/A 15 mm | N/A 105 mm | N/A 108 mm | N/A 25 mm |
N/A
12882 |
76.16 |
| SS1.5-72 | $59.92 |
N/A
|
N/A Plain | N/A 1.5 | N/A 72 | N/A S1 | N/A 15 mm | N/A 108 mm | N/A 111 mm | N/A 25 mm |
N/A
12904 |
59.92 |
| SS1.5-72H | $81.12 | N/A | N/A Plain | N/A 1.5 | N/A 72 | N/A S1 | N/A 15 mm | N/A 108 mm | N/A 111 mm | N/A 25 mm |
N/A
12911 |
81.12 |
| SS1.5-75 | $61.72 |
N/A
|
N/A Plain | N/A 1.5 | N/A 75 | N/A S1 | N/A 15 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
12933 |
61.72 |
| SS1.5-75H | $82.90 | N/A | N/A Plain | N/A 1.5 | N/A 75 | N/A S1 | N/A 15 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
12943 |
82.9 |
| SS1.5-76 | $62.26 |
N/A
|
N/A Plain | N/A 1.5 | N/A 76 | N/A S1 | N/A 15 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12967 |
62.26 |
| SS1.5-76H | $83.42 | N/A | N/A Plain | N/A 1.5 | N/A 76 | N/A S1 | N/A 15 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12977 |
83.42 |
| SS1.5-80 | $68.47 |
N/A
|
N/A Plain | N/A 1.5 | N/A 80 | N/A S1 | N/A 15 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13001 |
68.47 |
| SS1.5-80H | $89.46 | N/A | N/A Plain | N/A 1.5 | N/A 80 | N/A S1 | N/A 15 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13011 |
89.46 |
| SS1.5-84 | $75.38 |
N/A
|
N/A Plain | N/A 1.5 | N/A 84 | N/A S1 | N/A 15 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13035 |
75.38 |
| SS1.5-84H | $96.15 | N/A | N/A Plain | N/A 1.5 | N/A 84 | N/A S1 | N/A 15 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13045 |
96.15 |
| SS1.5-85 | $75.77 |
N/A
|
N/A Plain | N/A 1.5 | N/A 85 | N/A S1 | N/A 15 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13069 |
75.77 |
| SS1.5-85H | $96.55 | N/A | N/A Plain | N/A 1.5 | N/A 85 | N/A S1 | N/A 15 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13079 |
96.55 |
| SS1.5-88 | $77.39 | N/A | N/A Plain | N/A 1.5 | N/A 88 | N/A S1 | N/A 15 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13103 |
77.39 |
| SS1.5-88H | $98.14 | N/A | N/A Plain | N/A 1.5 | N/A 88 | N/A S1 | N/A 15 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13113 |
98.14 |
| SS1.5-90 | $83.45 |
N/A
|
N/A Plain | N/A 1.5 | N/A 90 | N/A S1 | N/A 15 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
13137 |
83.45 |
| SS1.5-90H | $104.01 | N/A | N/A Plain | N/A 1.5 | N/A 90 | N/A S1 | N/A 15 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
13147 |
104.01 |
| SS1.5-95 | $88.32 |
N/A
|
N/A Plain | N/A 1.5 | N/A 95 | N/A S1 | N/A 15 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
13171 |
88.32 |
| SS1.5-95H | $108.79 | N/A | N/A Plain | N/A 1.5 | N/A 95 | N/A S1 | N/A 15 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
13181 |
108.79 |
| SS1.5-18B | $16.29 |
N/A
|
N/A Finished | N/A 1.5 | N/A 18 | N/A S1K | N/A 10 mm | N/A 27 mm | N/A 30 mm | N/A 25 mm |
N/A
12285 |
16.29 |
| SS1.5-20C | $17.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 20 | N/A S1K | N/A 10 mm | N/A 30 mm | N/A 33 mm | N/A 25 mm |
N/A
12295 |
17.34 |
| SS1.5-21B | $18.00 |
N/A
|
N/A Finished | N/A 1.5 | N/A 21 | N/A S1K | N/A 10 mm | N/A 31.5 mm | N/A 34.5 mm | N/A 25 mm |
N/A
12299 |
18 |
| SS1.5-22A | $18.96 |
N/A
|
N/A Finished | N/A 1.5 | N/A 22 | N/A S1K | N/A 10 mm | N/A 33 mm | N/A 36 mm | N/A 25 mm |
N/A
12302 |
18.96 |
| SS1.5-23A | $19.14 | N/A | N/A Finished | N/A 1.5 | N/A 23 | N/A S1K | N/A 10 mm | N/A 34.5 mm | N/A 37.5 mm | N/A 25 mm |
N/A
12305 |
19.14 |