KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-58HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 50 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17782 |
0 |
| SS4-58HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 55 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17783 |
0 |
| SS4-58HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 60 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17784 |
0 |
| SS4-58HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 58 | N/A S2K | N/A 65 mm | N/A 232 mm | N/A 240 mm | N/A 56 mm |
N/A
17785 |
0 |
| SS4-60HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 32 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17797 |
0 |
| SS4-60HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 35 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17798 |
0 |
| SS4-60HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 40 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17799 |
0 |
| SS4-60HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 45 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17800 |
0 |
| SS4-60HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 50 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17801 |
0 |
| SS4-60HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 55 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17802 |
0 |
| SS4-60HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 60 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17803 |
0 |
| SS4-60HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S2K | N/A 65 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17804 |
0 |
| SS4-62HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 62 | N/A S2K | N/A 32 mm | N/A 248 mm | N/A 256 mm | N/A 56 mm |
N/A
17816 |
0 |
| SS4-62HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 62 | N/A S2K | N/A 35 mm | N/A 248 mm | N/A 256 mm | N/A 56 mm |
N/A
17817 |
0 |
| SS4-62HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 62 | N/A S2K | N/A 40 mm | N/A 248 mm | N/A 256 mm | N/A 56 mm |
N/A
17818 |
0 |
| SS4-62HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 62 | N/A S2K | N/A 45 mm | N/A 248 mm | N/A 256 mm | N/A 56 mm |
N/A
17819 |
0 |
| SS4-62HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 62 | N/A S2K | N/A 50 mm | N/A 248 mm | N/A 256 mm | N/A 56 mm |
N/A
17820 |
0 |
| SS4-62HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 62 | N/A S2K | N/A 55 mm | N/A 248 mm | N/A 256 mm | N/A 56 mm |
N/A
17821 |
0 |
| SS4-62HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 62 | N/A S2K | N/A 60 mm | N/A 248 mm | N/A 256 mm | N/A 56 mm |
N/A
17822 |
0 |
| SS4-62HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 62 | N/A S2K | N/A 65 mm | N/A 248 mm | N/A 256 mm | N/A 56 mm |
N/A
17823 |
0 |
| SS4-64HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 64 | N/A S2K | N/A 32 mm | N/A 256 mm | N/A 264 mm | N/A 56 mm |
N/A
17835 |
0 |
| SS4-64HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 64 | N/A S2K | N/A 35 mm | N/A 256 mm | N/A 264 mm | N/A 56 mm |
N/A
17836 |
0 |
| SS4-64HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 64 | N/A S2K | N/A 40 mm | N/A 256 mm | N/A 264 mm | N/A 56 mm |
N/A
17837 |
0 |
| SS4-64HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 64 | N/A S2K | N/A 45 mm | N/A 256 mm | N/A 264 mm | N/A 56 mm |
N/A
17838 |
0 |
| SS4-64HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 64 | N/A S2K | N/A 50 mm | N/A 256 mm | N/A 264 mm | N/A 56 mm |
N/A
17839 |
0 |