KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-64HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 64 | N/A S2K | N/A 55 mm | N/A 256 mm | N/A 264 mm | N/A 56 mm |
N/A
17840 |
0 |
| SS4-64HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 64 | N/A S2K | N/A 60 mm | N/A 256 mm | N/A 264 mm | N/A 56 mm |
N/A
17841 |
0 |
| SS4-64HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 64 | N/A S2K | N/A 65 mm | N/A 256 mm | N/A 264 mm | N/A 56 mm |
N/A
17842 |
0 |
| SS4-65HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 65 | N/A S2K | N/A 32 mm | N/A 260 mm | N/A 268 mm | N/A 56 mm |
N/A
17854 |
0 |
| SS4-65HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 65 | N/A S2K | N/A 35 mm | N/A 260 mm | N/A 268 mm | N/A 56 mm |
N/A
17855 |
0 |
| SS4-65HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 65 | N/A S2K | N/A 40 mm | N/A 260 mm | N/A 268 mm | N/A 56 mm |
N/A
17856 |
0 |
| SS4-65HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 65 | N/A S2K | N/A 45 mm | N/A 260 mm | N/A 268 mm | N/A 56 mm |
N/A
17857 |
0 |
| SS4-65HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 65 | N/A S2K | N/A 50 mm | N/A 260 mm | N/A 268 mm | N/A 56 mm |
N/A
17858 |
0 |
| SS4-65HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 65 | N/A S2K | N/A 55 mm | N/A 260 mm | N/A 268 mm | N/A 56 mm |
N/A
17859 |
0 |
| SS4-65HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 65 | N/A S2K | N/A 60 mm | N/A 260 mm | N/A 268 mm | N/A 56 mm |
N/A
17860 |
0 |
| SS4-65HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 65 | N/A S2K | N/A 65 mm | N/A 260 mm | N/A 268 mm | N/A 56 mm |
N/A
17861 |
0 |
| SS4-66HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 32 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17873 |
0 |
| SS4-66HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 35 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17874 |
0 |
| SS4-66HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 40 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17875 |
0 |
| SS4-66HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 45 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17876 |
0 |
| SS4-66HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 50 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17877 |
0 |
| SS4-66HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 55 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17878 |
0 |
| SS4-66HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 60 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17879 |
0 |
| SS4-66HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 66 | N/A S2K | N/A 65 mm | N/A 264 mm | N/A 272 mm | N/A 56 mm |
N/A
17880 |
0 |
| SS4-68HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 32 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17892 |
0 |
| SS4-68HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 35 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17893 |
0 |
| SS4-68HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 40 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17894 |
0 |
| SS4-68HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 45 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17895 |
0 |
| SS4-68HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 50 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17896 |
0 |
| SS4-68HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 55 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17897 |
0 |