KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS4-68HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 60 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17898 |
0 |
| SS4-68HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 68 | N/A S2K | N/A 65 mm | N/A 272 mm | N/A 280 mm | N/A 56 mm |
N/A
17899 |
0 |
| SS4-50 | $283.81 |
N/A
|
N/A Plain | N/A 4 | N/A 50 | N/A S4 | N/A 30 mm | N/A 200 mm | N/A 208 mm | N/A 56 mm |
N/A
17681 |
283.81 |
| SS4-50H | $319.46 | N/A | N/A Plain | N/A 4 | N/A 50 | N/A S4 | N/A 30 mm | N/A 200 mm | N/A 208 mm | N/A 56 mm |
N/A
17682 |
319.46 |
| SS4-60 | $388.16 |
N/A
|
N/A Plain | N/A 4 | N/A 60 | N/A S4 | N/A 30 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17795 |
388.16 |
| SS4-60H | $438.20 | N/A | N/A Plain | N/A 4 | N/A 60 | N/A S4 | N/A 30 mm | N/A 240 mm | N/A 248 mm | N/A 56 mm |
N/A
17796 |
438.2 |
| SS4-70 | $512.13 |
N/A
|
N/A Plain | N/A 4 | N/A 70 | N/A S4 | N/A 30 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17909 |
512.13 |
| SS4-70H | $570.64 | N/A | N/A Plain | N/A 4 | N/A 70 | N/A S4 | N/A 30 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17910 |
570.64 |
| SS4-80 | $610.76 |
N/A
|
N/A Plain | N/A 4 | N/A 80 | N/A S4 | N/A 30 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17928 |
610.76 |
| SS4-80H | $667.79 | N/A | N/A Plain | N/A 4 | N/A 80 | N/A S4 | N/A 30 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17929 |
667.79 |
| SS4-70J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 30 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17919 |
0 |
| SS4-70J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 32 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17920 |
0 |
| SS4-70J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 35 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17921 |
0 |
| SS4-70J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 40 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17922 |
0 |
| SS4-70J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 45 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17923 |
0 |
| SS4-70J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 50 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17924 |
0 |
| SS4-70J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 55 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17925 |
0 |
| SS4-70J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 60 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17926 |
0 |
| SS4-70J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 70 | N/A S4K | N/A 65 mm | N/A 280 mm | N/A 288 mm | N/A 56 mm |
N/A
17927 |
0 |
| SS4-80J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 30 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17938 |
0 |
| SS4-80J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 32 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17939 |
0 |
| SS4-80J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 35 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17940 |
0 |
| SS4-80J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 40 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17941 |
0 |
| SS4-80J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 45 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17942 |
0 |
| SS4-80J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 80 | N/A S4K | N/A 50 mm | N/A 320 mm | N/A 328 mm | N/A 56 mm |
N/A
17943 |
0 |